HMI solutions

HMI Displays and LED Symbol Clusters

Operate and Monitor Vehicle Functions

The high-quality HMI solutions from Würth Elektronik ICS for the display and operation of numerous vehicle and comfort functions convince well-known manufacturers of mobile machines and commercial vehicles.

Combined with our Controllers and Central Electrical Units, they offer you the benefit of highly functional all-in-one solutions from a single source.

Our HMI solutions consist of: 

 

Employee explains WEcabin Display

WEcabin Displays

Robust in Application, Attractive in Design

WEcabin Displays are intelligent HMI solutions for mobile machines and commercial vehicles.

Robust, durable and freely programmable, they are universally and flexibly useable in every driver’s cab.

Further convincing features of the displays are based on:

  • High-performance processors
  • State-of-the-art display technologies
  • High functionality and connectivity
  • Easy and intuitive GUI programming with WEcabin Designer

Our WEcabin Displays

LED Symbol Clusters

Compact Display Modules for Visualization of Vehicle Functions

LED symbol displays from Würth Elektronik ICS are compact, easy-to-integrate LED display solutions with individually configurable front-end design. They can be used to display vehicle and additional functions in commercial vehicles and mobile machines.

You can configure the display modules with the WE Flasher Tool.

The LED symbol displays are characterized by:

  • Compact design
  • Simple assembly
  • Increased product life thanks to LED technology
  • Reduced development times and costs

Our LED Symbol Clusters

Functionality and System Integration

The WEcabin Displays Can Be Harmoniously Integrated Into New and Existing Cabin Concepts. In Combination With Other Würth Elektronik ICS Products, Such as ICCS Control Systems and Central Electrical Units, They Provide a Highly Functional Overall Solution.

Diagram with the functionalities and system integration of the HMI displays

Programming with WEcabin Designer

Easy Programming of Graphical User Interfaces for Our WEcabin Displays

Laptop with the software tool WEcabin Designer

For easy and intuitive programming of the graphical user interface of our WEcabin displays, you can use our WEcabin Designer.

Its features include:

  • Widget-based programming with drag-and-drop
  • Dynamic control of widget properties with JavaScript
  • Easy updating of user interfaces via Ethernet or USB
  • Support of SAE J1939 and Raw CAN protocols
  • Support of image formats like SVG, JPEG, PNG or BMP
  • Simulations of self-created graphical user interfaces within the programming environment without prior upload to the display

 

Customized Graphical User Interface

Integrate your desired look-and-feel into the graphical user interface via drag-and-drop. For example, in the form of:

  • Your logo
  • Custom widgets and icons
  • Integration of own graphic libraries

Or choose the widgets and icons from the extensive standard library of the WEcabin Designer. 

You need a password to download the WEcabin Designer software. To obtain this, please contact us.

Our Service for You

All-Round Carefree Package by Experienced Experts

We offer you:

Employee on the phone

Things to Know About Our HMI Solutions

  • CAN-based Display Solution for Your Vehicle

    Compact, easy-to-integrate display module with individually configurable front-end design for displaying vehicle signals or additional functions.

  • Multifunction Display for a New Generation of Machines

    Komatsu's current WA100M-8 compact wheel loader is the manufacturer's first machine to be equipped with Würth Elektronik ICS components.

  • Try & Buy Kit for the WEcabin Displays

    You want to design and test the user interface for your displays on your own? With our Try & Buy Kit "WEcabin Display" it is possible.

Visit our download area

Visit our download area

Our WE ICS Download Center gives you an overview of all our brochures, data sheets and more at a glance. Download all product documents as a PDF file now!