Electronic power distribution for the vehicle electrics
The ePDM 70-150 is an electronic power distribution controller that can control a variety of loads. It has a large number of outputs up to 35 A. The controller is designed to meet the requirements of a modern vehicle and, in addition to powering the loads, allows also the integration of numerous diagnostic functions. With ePDM 70-150, different wake-up scenarios can be implemented. The „Always-ON“ outputs provide power to modules, such as a telematics module, even when the ePDM is switched off.
The controller communicates via CAN bus and is fully programmable. The WEcontrol Designer provides a powerful programming environment. For system protection, e.g. against open load or overcurrent, you can implement diagnostic functions and configure the outputs using “fuse-like” function blocks.
Harness gauge | Development costs | Control | Diagnostic options | Integration | Software update |
---|---|---|---|---|---|
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|
|
|
|
|
Operating temperature |
-30° C to +85°C |
---|---|
Operating range | 9 to 16 V |
Processor |
NXP S32K Cortex M4 32 bit |
Max. current @70° C |
150 A nominal, 200 A short term |
Clock frequency | 80 MHz |
Flash memory | 2 MB |
RAM | 256 kB |
FRAM | 2 kB |
Ingress protection | IP67 / IP69K |
Dimensions | 240 x 180 x 50 mm |
Amount |
Type |
Description |
---|---|---|
1 | Reference voltage 5 V | max. 200 mA / switchable |
3 | Analogue inputs | 0 − 5 V |
2 | Analogue inputs | 0 − 20 mA / 0 − 10 V |
4 | Analogue inputs | 0 − 16 V |
2 | CAN interface | CAN 2.0 high speed |
7 | Digital inputs high active | 2 x Wake up high active |
3 | Digital inputs low active | 2 x Wake up low active |
3 | Frequency input | or digital input, up to 20 KHz |
4 | Digital outputs «Always ON» |
max. load 2 x 3 A, 2 x 6 A Always ON |
2 | Digital outputs | sinking outputs (LSD) |
10 | Digital outputs | max. load 3 A |
10 | Digital outputs | max. load 6 A |
8 | Digital outputs | max. load 9 A |
3 | Digital outputs | max. load 35 A |
1 | Full Bridge | max load 4 A |
Description | Order number |
---|---|
ICS-103592 | ePDM 70-150 |
ePDM 70-150
Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.
WEcontrol Designer is the new advanced programming environment from Würth Elektronik ICS. The set of powerful text and graphic editors for IEC-61131-3 languages supports the following programming types:
The WEcontrol Designer additionally offers a wide range of functions such as:
Our product support ticketing system is available for your support requests. Our FAEs will respond to your request as soon as possible.
You need a password to download the WEcontrol Designer software. To obtain this, pleasecontact us.
Program your desired functions independently with the help of our software development tool WEcontrol Designer and Try & Buy kit.
Request your Try & Buy kit here.
Our specialists support you in programming, software development, training of your employees and after-sales service. In the series production phase, we can deliver the ePDM 70-150 programmed with the desired functions.
Arrange a personal consultation appointment now.