REDline Power Box Hybrid

High current fuse and relay box

Combination of printed circuit board technology and copper bars

The REDline Power Box Hybrid integrates circuit board technology and copper bars for high currents.

This has numerous advantages, including the following:

  • Main power lines in the vehicle can be connected and fused
  • Battery-proximate loads can be directly switched and fused
  • Custom variants with different copper bars and customer-specific configurable PCBs can be realised

 

Open data sheet

REDline Power Box Hybrid on red background with white Tech Talk speech bubble

Data and Facts About the REDline Power Box Hybrid

Mechanical data

Operating temperature

-40 °C to +85 °C
IP protection class

Board area: IP54

MEGA / MIDI area: IP20

Dimensions

Box: 245 x 204 x 60 mm

PCB: 110 x 90 mm

Specifics

Compression limiter

3 busbar configurations: intern, straight output, 90° output

Electrical data

Power input
  • 2 MIDI fuses up to 150 A
  • 3 MEGA fuses up to 250 A 
  • All MEGA positions are compatible with the use of a busbar for unprotected input or output
Connectors

One 42-pin Timer Connector Systemâ„¢, mate with TE 1-967281-1

Options:

  • Fuse tester
  • Fuse puller
  • Components sticker

 

REDline Power Box Hybrid Standard

Variants

Order number WE ICS

Unequipped (without relays)

ICS-103037

Equipped with 12 V fuses and relays

ICS-103037-12V

Equipped with 24 V fuses and relays

ICS-103037-24V

 

Your REDline Power Box Hybrid

Your REDline Power Box Hybrid

Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.

Things To Know About Our Redline Power Boxes

  • Compact electrics for telehandlers

    When the Bobcat telehandlers were completely revised in recent years, the electrical system of the vehicles was also taken into consideration. Würth Elektronik ICS is one of the development partners that supported that improvements. The result is a set of compact fuse and relay boxes that minimize the amount of wiring required.

  • Smart Box for a Leaner Wiring Harness

    Dieci uses the REDline Power Box Hybrid from Würth Elektronik ICS in different versions. Our reference project shows how we individually developed the REDline Power Box Hybrid in three different ways.

  • Two Development Approaches - Two Success Stories

    The agricultural machinery manufacturer Krone wanted to redesign the driver's cabs of two self-propelled vehicles. To this end, Würth Elektronik ICS developed a concept for a compact power supply unit with electronic control functions that replaced two central electrical units and reduced the high amount of cabling required.

Our REDline Power Boxes Platform