REDline Power Box M Plus

REDline Power Box M Plus

Optimal for Positioning the Power Distribution Between the Engine’s and Driver’s Compartment

Thumbnail ICS Tech Talk – REDline Power Box M Plus

The REDline Power Box M Plus is the ideal solution when the power distribution has to be positioned between the engine’s and driver’s compartment. The integration of a MEGA fuse on the outside of the box allows the protection of the components and creates a secured power line.

It is equipped with:

  • A 174 x 100 mm PCB area
  • Up to four Powerelements
  • A 31-pin, 39- or 62-pin LeavySeal connector

 

Open data sheet

Data and Facts About the REDline Power Box M Plus

Mechanical data

Operating temperature

-40 °C to +85°C
IP protection class

IP66 / IP69K (dust proof / protected against powerful water jets under pressure)

Dimensions

Box: 193 x 148,8 x 97,3 mm

PCB: 174 x 100 mm

Specifics

Integrated compression limiter
MEGA fuse on the outside of the box
Possible MEGA fuse integration on the outside of the box

Electrical data

Power input
  • M5 Powerelement, Radlokâ„¢ or SurLok Plusâ„¢ 3.6 
  • M6 Powerelement, Radlokâ„¢ or SurLok Plusâ„¢ 5.7
  • M8 Powerelement, Radlokâ„¢ or SurLok Plusâ„¢ 8
  • LED indicator
  • Closed Input
Connectors

One LeavySeal connector, available as:

  • 31-pin: mate with TE 1-1564297-6
  • 39-pin: mate with TE 5-1718321-3 or 6-1718321-3
  • 62-pin: mate with 1-1418883-1 or 2-1418883-1

Options:

  • Cover leash
  • Fuse tester
  • Fuse puller
  • Customer logo on lid
  • Components sticker
  • Optional pass-through seal for installation

REDline Power Box M Plus Standard

Variants

Order number WE ICS

Unequipped (without relays)

ICS-103263

Equipped with 12 V fuses and relays

ICS-103263-12V

Equipped with 24 V fuses and relays

ICS-103263-24V

 

Your REDline Power Box M Plus

Your REDline Power Box M Plus

Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.

Things To Know About Our Redline Power Boxes

  • Compact electrics for telehandlers

    When the Bobcat telehandlers were completely revised in recent years, the electrical system of the vehicles was also taken into consideration. Würth Elektronik ICS is one of the development partners that supported that improvements. The result is a set of compact fuse and relay boxes that minimize the amount of wiring required.

  • Smart Box for a Leaner Wiring Harness

    Dieci uses the REDline Power Box Hybrid from Würth Elektronik ICS in different versions. Our reference project shows how we individually developed the REDline Power Box Hybrid in three different ways.

  • Two Development Approaches - Two Success Stories

    The agricultural machinery manufacturer Krone wanted to redesign the driver's cabs of two self-propelled vehicles. To this end, Würth Elektronik ICS developed a concept for a compact power supply unit with electronic control functions that replaced two central electrical units and reduced the high amount of cabling required.

Our REDline Power Boxes Platform