REDline Power Box Medium

REDline Power Box Medium

For Power Supply, Protection and Control of Optional Functions

The REDline Power Box Medium is a compact solution for power supply, protection and control of optional functions in vehicles.

It allows you to:

  • Reduce the size of the central electrical unit
  • Reduce the complexity of the wiring harness
  • Save space in the vehicle, thanks to decentralised positioning

 

Open data sheet

Powerbox

Data and Facts About the REDline Power Box Medium

Mechanical data

Operating temperature

-40 °C to +85°C
IP protection class

IP64 (dust-proof / splashing protection) 

Dimensions

Box: 167 x 142 x 74 mm

PCB: 80 x 70 mm

Specifics

Compression limiter

Electrical data

Power input
  • M5 Powerelement or Radlokâ„¢ 3.6
  • M6 Powerelement or Radlokâ„¢ 5.7
  • M8 Powerelement or Radlokâ„¢ 8
  • LED indicator
  • Closed input
Connectors

LeavySeal connector:

  • 31-pin: mate with TE 1-1564297-6
  • 39-pin: mate with TE 5-1718321-3
Components

Possibility to integrate following components:

  • Micro-, Power relays
  • MINI, ATO and/or MAXI-fuses

Options:

  • Cover leash
  • Fuse tester
  • Fuse puller
  • Component on lid
  • Components sticker

REDline Power Box Medium Standard

Variants

Order number WE ICS

Unequipped (without relays)

ICS-103038

Equipped with 12 V fuses and relays

ICS-103038-12V

Equipped with 24 V fuses and relays

ICS-103038-24V

Your REDline Power Box Medium

Your REDline Power Box Medium

Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.

Things To Know About Our Redline Power Boxes

  • Compact electrics for telehandlers

    When the Bobcat telehandlers were completely revised in recent years, the electrical system of the vehicles was also taken into consideration. Würth Elektronik ICS is one of the development partners that supported that improvements. The result is a set of compact fuse and relay boxes that minimize the amount of wiring required.

  • Smart Box for a Leaner Wiring Harness

    Dieci uses the REDline Power Box Hybrid from Würth Elektronik ICS in different versions. Our reference project shows how we individually developed the REDline Power Box Hybrid in three different ways.

  • Two Development Approaches - Two Success Stories

    The agricultural machinery manufacturer Krone wanted to redesign the driver's cabs of two self-propelled vehicles. To this end, Würth Elektronik ICS developed a concept for a compact power supply unit with electronic control functions that replaced two central electrical units and reduced the high amount of cabling required.

Our REDline Power Boxes Platform