REDline Power Box Mini

REDline Power Box Mini

Ideal as an Extension to the Main Power Distribution

Compact size, high protection class: The REDline Power Box Mini ideally complements power distribution systems in vehicles, and can be installed almost anywhere in the vehicle.

It is equipped with:

  • A 21-pin LeavySeal connector (available in four coding versions)
  • A 68 x 91.8 mm PCB

This allows you to easily integrate optional functions in the vehicle and modularly structure the power distribution.

 

Open data sheet

REDline Power Box Mini on red background with white speechbubble

Data and Facts About the REDline Power Box Mini

Mechanical information

Temperature range

-40 °C bis +85°C
IP protection class

IP66 / IP69K (dust proof / protected against powerful water jets under pressure)

Dimensions

Box: 136 x 90 x 98 mm

PCB: 68 x 91.8 mm

Specifics
  • Integrated compression limiter
  • Wall mounting
  • Possibility to “dock” modules together

Electrical data

Power input
  • M5 Powerelement or Radlok or SurLok Plus 3.6
  • M6 Powerelement or Radlok or SurLok Plus 5.7
  • M8 Powerelement or Radlok or SurLok Plus™ 8
  • LED indicator
  • Closed input
Connectors

One LeavySeal connector:

  • 21-pin: available in 4 different codings

Options:

  • Cover leash
  • Fuse tester
  • Fuse puller
  • Customer logo on lid
  • Components sticker
  • Colored boxes
  • Optional pass-through seal for firewall installation

REDline Power Box Mini Standard

Variants

Order number WE ICS

Unequipped (without relays)

ICS-103039

Equipped with 12 V fuses and relays

ICS-103039-12V

Equipped with 24 V fuses and relays

ICS-103039-24V

Unequipped 48 V (without fuses and relays) ICS-103039-24V
Equipped with 48 V fuses and relays ICS-104402

Your REDline Power Box Mini

Your REDline Power Box Mini

Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.

Things To Know About Our Redline Power Boxes

  • Compact electrics for telehandlers

    When the Bobcat telehandlers were completely revised in recent years, the electrical system of the vehicles was also taken into consideration. Würth Elektronik ICS is one of the development partners that supported that improvements. The result is a set of compact fuse and relay boxes that minimize the amount of wiring required.

  • Smart Box for a Leaner Wiring Harness

    Dieci uses the REDline Power Box Hybrid from Würth Elektronik ICS in different versions. Our reference project shows how we individually developed the REDline Power Box Hybrid in three different ways.

  • Two Development Approaches - Two Success Stories

    The agricultural machinery manufacturer Krone wanted to redesign the driver's cabs of two self-propelled vehicles. To this end, Würth Elektronik ICS developed a concept for a compact power supply unit with electronic control functions that replaced two central electrical units and reduced the high amount of cabling required.

Our REDline Power Boxes Platform