REDline Power Box Twin

REDline Power Box Twin

The Ideal Main Power Distributor for Vehicle Electrics

Its size and high level of flexibility make the REDline Power Box Twin the ideal main power distributor for vehicle electrics. Individual adaptations are possible.

You will benefit from the following features:

  • A 160 x 150 mm PCB area, with the possibility of placing numerous components
  • flexible connector system
  • up to four current inputs / outputs

 

Open data sheet

REDline Power Box Twin on a red background with a white speech bubble

Data and Facts About the REDline Power Box Twin

Mechanical data

Operating temperature

-40 °C to +85 °C
Protection class

IP66 / IP69K (dust proof / protected against powerful water jets under pressure)

Dimensions

Box: 280 x 192 x 74 mm

PCB: 160 x 150 mm

Specifics

Oblong compression limiter

Electrical data

Power input

Up to 4 power inputs:

  • M5, SurLok Plusâ„¢ or Radlokâ„¢ 3.6
  • M6, SurLok Plusâ„¢ or Radlokâ„¢ 5.7
  • M8, SurLok Plusâ„¢ or Radlokâ„¢ 8
  • LED indicator
  • Closed input
Connectors

Two LeavySeal connectors, each available as:

  • 31-pin: mate with TE 1-1564297-6 
  • 39-pin: mate with TE 5-1718321-3 or 6-1718321-3
  • 62-pin: mate with TE 2-1418883-1 or TE 1-1418883-1

Options:

  • Cover leash
  • Fuse tester
  • Fuse puller
  • Customer logo on lid
  • Components sticker
     

REDline Power Box Twin Standard

Variants

Order number WE ICS

Unequipped (without relays)

ICS-103040

Equipped with 12 V fuses and relays

ICS-103040-12V

Equipped with 24 V fuses and relays

ICS-103040-24V

 

Your REDline Power Box Twin

Your REDline Power Box Twin

Tell us your requirements and receive a proposal including a placement suggestion within the shortest possible time.

Things To Know About Our Redline Power Boxes

  • Compact electrics for telehandlers

    When the Bobcat telehandlers were completely revised in recent years, the electrical system of the vehicles was also taken into consideration. Würth Elektronik ICS is one of the development partners that supported that improvements. The result is a set of compact fuse and relay boxes that minimize the amount of wiring required.

  • Smart Box for a Leaner Wiring Harness

    Dieci uses the REDline Power Box Hybrid from Würth Elektronik ICS in different versions. Our reference project shows how we individually developed the REDline Power Box Hybrid in three different ways.

  • Two Development Approaches - Two Success Stories

    The agricultural machinery manufacturer Krone wanted to redesign the driver's cabs of two self-propelled vehicles. To this end, Würth Elektronik ICS developed a concept for a compact power supply unit with electronic control functions that replaced two central electrical units and reduced the high amount of cabling required.

Our REDline Power Boxes Platform