The files contain not only the stackups but also the material data.
Layers | Nominal Thickness* | 1 Microvia-Layer and PTH | 2 Microvia-Layers and PTH | 1 Microvia-Layer, PTH and Buried Via | 2 Microvia-Layers, PTH and Buried Via | 2 Microvia-Layers, PTH and Buried Via. Buried Via Starts on the Inner Microvia Layer |
---|---|---|---|---|---|---|
6 | 0,80 mm | - | - | - | - | - |
1,00 mm | HDI6_1-4-1_0,92_17 | - | - | - | - | |
1,20 mm | HDI6_1-4-1_1,13_17 | - | - | - | - | |
1,55 mm | HDI6_1-4-1_1,43_17 | - | - | - | - | |
2,00 mm | - | - | - | - | - | |
8 | 0,80 mm | - | - | - | - | - |
1,00 mm | HDI8_1-6-1_0,88_17 | - | - | - | - | |
1,20 mm | HDI8_1-6-1_1,18_17 | HDI8_2-4-2_1,11_17 | - | - | - | |
1,55 mm | HDI8_1-6-1_1,48_17 | HDI8_2-4-2_1,43_17 | - | - | - | |
2,00 mm | HDI8_1-6-1_1,66_17 | - | - | - | - | |
10 | 0,80 mm | - | - | - | - | - |
1,00 mm | HDI10_1-8-1_1,14_17 | - | - | - | - | |
1,20 mm | HDI10_1-8-1_1,33_17 | - | HDI10_1-8b-1_1,19_17 | HDI10_2-6b-2_1,10_17 | HDI10_2-6(8b)-2_1,07_17 | |
1,55 mm | HDI10_1-8-1_1,54_17 | - | HDI10_1-8b-1_1,48_17 | - | HDI10_2-6(8b)-2_1,52_17 | |
12 | 0,80 mm | - | - | - | - | - |
1,00 mm | - | - | - | - | - | |
1,20 mm | HDI12_1-10-1_1,40_17 | HDI12_2-8-2_1,33_17 | HDI12_1-10b-1_1,33_17 | HDI12_2-8b-2_1,26_17 | HDI12_2-8(10b)-2_1,33_17 | |
1,55 mm | HDI12_1-10-1_1,65_17 | HDI12_2-8-2_1,53_17 | HDI12_1-10b-1_1,53_17 | - | HDI12_2-8(10b)-2_1,53_17 |
* the actual total thickness can be found in the file name
You have an older version of Altium Designer?
The digital stackups can still be read in, but it may not be possible to display all the information they contain.
You can't find the stackups you need?
We're happy to help you with your specific stackups and applications. Contact our HDI Microvia experts now by email!