Layers | Nominal Thickness* | 1 Microvia-Layer and PTH | 2 Microvia-Layers and PTH | 1 Microvia-Layer, PTH and Buried Via | 2 Microvia-Layers, PTH and Buried Via | 2 Microvia-Layers, PTH and Buried Via. Buried Via Starts on the Inner Microvia layer |
---|---|---|---|---|---|---|
6 | 0.80 mm | - | - | - | - | - |
1.00 mm | HDI6_1-4-1_0,92_17 | - | - | - | - | |
1.20 mm | HDI6_1-4-1_1,14_17 | - | - | - | - | |
1.55 mm | HDI6_1-4-1_1,44_17 | - | - | - | - | |
2.00 mm | - | - | - | - | - | |
8 | 0.80 mm | - | - | - | - | - |
1.00 mm | HDI8_1-6-1_0,88_17 | - | - | - | - | |
1.20 mm | HDI8_1-6-1_1,18_17 | HDI8_2-4-2_1,11_17 | - | - | - | |
1.55 mm | HDI8_1-6-1_1,48_17 | HDI8_2-4-2_1,43_17 | - | - | - | |
2.00 mm | HDI8_1-6-1_1,66_17 | - | - | - | - | |
10 | 0.80 mm | - | - | - | - | - |
1.00 mm | HDI10_1-8-1_1,14_17 | - | - | - | - | |
1.20 mm | HDI10_1-8-1_1,34_17 | - | HDI10_1-8b-1_1,19_17 | HDI10_2-6b-2_1,10_17 | HDI10_2-6(8b)-2_1,07_17 | |
1.55 mm | HDI10_1-8-1_1,54_17 | - | HDI10_1-8b-1_1,49_17 | - | HDI10_2-6(8b)-2_1,52_17 | |
12 | 0.80 mm | - | - | - | - | - |
1.00 mm | - | - | - | - | - | |
1.20 mm | HDI12_1-10-1_1,40_17 | HDI12_2-8-2_1,33_17 | HDI12_1-10b-1_1,33_17 | HDI12_2-8b-2_1,26_17 | HDI12_2-8(10b)-2_1,33_17 | |
1.55 mm | HDI12_1-10-1_1,65_17 | HDI12_2-8-2_1,53_17 | HDI12_1-10b-1_1,53_17 | - | HDI12_2-8(10b)-2_1,53_17 |
Layers | Nominal Thickness* | 1 Microvia-Layer and PTH | 2 Microvia-Layers and PTH | 3 Microvia-Layers and PTH | 1 Microvia-Layer, PTH and Buried Via | 2 Microvia-Layers, PTH and Buried Via | 3 Microvia-Layers, PTH and Buried Via | 2 Microvia-Layers, PTH and Buried Via. Buried Via Starts on the Inner Microvia Layer | 3 Microvia-Layers, PTH and Buried Via. Buried Via Starts on the Inner Microvia Layer |
---|---|---|---|---|---|---|---|---|---|
4 | 0.80 mm | HDI4_1-2-1_0,91_35 | - | - | HDI4_1-2b-1_0,90_35 | - | - | - | - |
1.00 mm | HDI4_1-2-1_1,01_35 | - | - | HDI4_1-2b-1_1,00_35 | - | - | - | - | |
1.20 mm | HDI4_1-2-1_1,23_35 | - | - | HDI4_1-2b-1_1,22_35 | - | - | - | - | |
1.55 mm | HDI4_1-2-1_1,50_35 | - | - | HDI4_1-2b-1_1,49_35 | - | - | - | - | |
6 | 0.80 mm | HDI6_1-4-1_0,89_35 | HDI6_2-2-2_0,90_35 | - | HDI6_1-4b-1_0,86_35 | - | - | - | - |
1.00 mm | HDI6_1-4-1_1,09_35 | - | - | - | - | - | - | - | |
1.20 mm | HDI6_1-4-1_1,31_35 | HDI6_2-2-2_1,20_35 | - | HDI6_1-4b-1_1,32_35 | HDI6_2-2b-2_1,09_35 | - | HDI6_2-2(4b)-2_1,10_35 | - | |
1.55 mm | HDI6_1-4-1_1,51_35 | HDI6_2-2-2_1,42_35 | - | HDI6_1-4b-1_1,54_35 | HDI6_2-2b-2_1,41_35 | - | HDI6_2-2(4b)-2_1,42_35 | - | |
2.00 mm | HDI6_1-4-1_1,71_35 | HDI6_2-2-2_1,69_35 | - | HDI6_1-4b-1_1,73_35 | - | - | HDI6_2-2(4b)-2_1,69_35 | - |
* the actual total thickness can be found in the filename
You can't find your desired stackup?
We would be happy to support you with your specific stackups and applications. Contact our HDI Microvia experts right away!