Download Our SLIM.hdi Standard Stackups for Altium Designer Here
The files contain not only the stackups but also the material data.
Layers | Total Thickness | Anylayer Microvia |
4 | 0,29 mm | HDI4_1-(2b)-1_0,30_25 |
6 | 0,40 mm | HDI6_2-(2b)-2_0,41_25 |
8 | 0,51 mm | HDI8_3-(2b)-3_0,52_25 |
You have an older version of Altium Designer?
The digital stackups can still be read in, but it may not be possible to display all the information they contain.
You can't find the stackups you need?
We're happy to help you with your specific stackups and applications. Contact our SLIM.hdi experts now by email!