Collage PCBs and Stencil

WEdirekt:
Order PCBs and
Stencils online

WEdirekt:
Order PCBs and
Stencils online

Our Online Shop Product Range

Samples and Prototypes
  • 1 to 16 layer
  • Production from 3 working days
  • Delivery from 1 piece
  • No tooling costs
Flex Solutions

We offer RIGID.flex and PURE.flex printed circuit boards, the latter with and without stiffener.

We accompany you on the way to the miniaturization of your circuit boards! 

HDI Microvia PCBs

Ever smaller circuit boards require efficient use of the available space!

We are happy to support you with HDI microvia boards with or without buried vias.

Your WEdirekt Christmas Gift

Ho, Ho, Ho!

Place your order from December 6th and receive an Oven Glove* with every order.

If you prefer your delivery without a gift, simply delete it from your shopping cart.

 

*the campaign lasts until Santa runs out of gloves. Delivery to third countries excluded.

WEdirekt provides printed circuit boards and stencils. We offer PCBs in high quality at affordable prices. We want you to be satisfied with our products and our service. Our offer includes:

  • Production of PCBs and stencils according to DIN EN ISO 9001:2015
  • Express deliveries from 72 hours
  • Delivery from 1 piece
  • All-inclusive rates, no hidden costs
  • Industry quality made in Germany

As an experienced PCB manufacturer, WEdirekt deals with a wide range of different technologies:

 

  • Printed circuit boards with up to 16 layers
  • HDI Microvia printed circuit boards 1-xb-1 and 1-x-1
  • RIGID.flex up to 6 layer (1F-xRi)
  • PURE.flex with stiffener up to 2 layers (xF-Ri)
  • PURE.flex printed circuit boards 1F and 2F
  • TG135 and TG150 material
  • Material thicknesses from 0.80 mm to 3.20 mm
  • Structures from 85 µm
  • Final copper thickness from 18 µm to 105 µm
  • Minimum drilling diameter of 0.10 mm
  • Smallest milling tool 0.50 mm
  • Surface finishes: electroless nickel/immersion gold, lead-free HAL and immersion tin

We also offers delivery panel, chamfering, edge metallisation, via plugging, electroplated gold, service print in white and yellow, E test, UL labelling and Certificate of Conformity (CoC) 

Detailed overview


Würth Elektronik is certified according to DIN EN ISO 9001:2015 and UL. We are exclusively a user within the meaning of REACH. As manufacturers of electronic products within the meaning of REACH, companies of the Würth Elektronik Group are so-called downstream users. 
 


Feel free to call us, send us an e-mail or use our chat service with any questions you may have. Our team will help you out with all of your queries. We look forward to working with you! 

Phone: +49 7955 388807 - 333

Fax: +49 7940 946 - 550240

E-Mail: info@wedirekt.de


In the WEdirekt online shop, we offer matching SMD stencils for each printed circuit board. Here you can choose either an ECO stencil for your manual assembly or one of the classic SMD stencils for a self-tensioning frame system.


WEdirekt - Order PCBs and Stencils Online

Explore our WEdirekt online shop and order PCBs and Stencils fast and easy. Benefit from cost-effective printed circuit boards manufactured in Germany.

 

Your satisfaction is our priority. We would like to provide you top quality and the best possible service with WEdirekt. Feel free to call us, send us an e-mail or use our chat service with any questions you may have. Our team will help you out with all of your queries. We look forward to working with you!