Altium

Design Rule Verification Report

Date: 04-Oct-22
Time: 8:15:55 PM
Elapsed Time: 00:00:01
Filename: D:\MyCloudDrive\My jobs\HE\Gigabit Ethernet Design\V1.2\GB-Ethernet interface adapter_V12.PcbDoc
Warnings: 0
Rule Violations: 11

Summary

Warnings Count
Total 0

Rule Violations Count
Clearance Constraint (Gap=0.483mm) (InNet('SHIELD')),(InNet('GND')) 0
Clearance Constraint (Gap=0.381mm) (OnLayer('Keep-Out Layer')),(All) 0
Clearance Constraint (Gap=0.254mm) (InNet('SHIELD')),(All) 0
Clearance Constraint (Gap=0.127mm) (All),(All) 0
Short-Circuit Constraint (Allowed=No) (All),(All) 0
Un-Routed Net Constraint ( (All) ) 5
Modified Polygon (Allow modified: No), (Allow shelved: No) 0
Width Constraint (Min=0.127mm) (Max=2.54mm) (Preferred=0.254mm) (All) 0
Power Plane Connect Rule(Relief Connect )(Expansion=0.508mm) (Conductor Width=0.381mm) (Air Gap=0.203mm) (Entries=4) (All) 6
Hole Size Constraint (Min=0.025mm) (Max=5mm) (All) 0
Hole To Hole Clearance (Gap=0.254mm) (All),(All) 0
Minimum Solder Mask Sliver (Gap=0.254mm) (Disabled)(All),(All) 0
Silk To Solder Mask (Clearance=0.254mm) (Disabled)(IsPad),(All) 0
Silk to Silk (Clearance=0.254mm) (Disabled)(All),(All) 0
Net Antennae (Tolerance=0mm) (All) 0
Height Constraint (Min=0mm) (Max=25.4mm) (Prefered=12.7mm) (All) 0
Total 11

Un-Routed Net Constraint ( (All) )
Isolated copper: Split Plane (GND) on GND. Dead copper detected. Copper area is : 0.164 sq. mm
Isolated copper: Split Plane (SHIELD) on GND. Copper island connected to pads/vias detected. Copper area is : 13.838 sq. mm
Isolated copper: Split Plane (SHIELD) on GND. Copper island connected to pads/vias detected. Copper area is : 5.789 sq. mm
Isolated copper: Split Plane (SHIELD_USB) on GND. Copper island connected to pads/vias detected. Copper area is : 13.838 sq. mm
Isolated copper: Split Plane (SHIELD_USB) on GND. Copper island connected to pads/vias detected. Copper area is : 5.789 sq. mm

Back to top

Power Plane Connect Rule(Relief Connect )(Expansion=0.508mm) (Conductor Width=0.381mm) (Air Gap=0.203mm) (Entries=4) (All)
Starved Thermal on GND: Pad H1-0(4mm,4mm) on Multi-Layer. Blocked 4 out of 4 entries.
Starved Thermal on GND: Pad H2-0(4mm,46mm) on Multi-Layer. Blocked 4 out of 4 entries.
Starved Thermal on GND: Pad H3-0(90.5mm,46mm) on Multi-Layer. Blocked 4 out of 4 entries.
Starved Thermal on GND: Pad H4-0(90.5mm,4mm) on Multi-Layer. Blocked 4 out of 4 entries.
Starved Thermal on GND: Pad X1-B1(85.17mm,26.5mm) on Multi-Layer. Only 37% copper is connected to the hole.
Starved Thermal on GND: Pad X1-B12(85.17mm,22.5mm) on Multi-Layer. Only 37% copper is connected to the hole.

Back to top