Applications
- Assembling of PCBs to housing and to other PCBs
- Fast and precise process
- Strong holding forces and torques
- Highest process reliability
- Parts are available on reel with polyimide tape (9774030592R) and on reel without polyimide tape (9774030592RX)
General Information | |
---|---|
Operating Temperature | -55 °C up to +150 °C |
Material | Steel |
Surface | Tin |
Ti | M5 |
Solder Cream Thickness (Value) | 150 µm |
Tightening Torque | 1.2 N*m |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|---|---|---|---|---|---|---|---|---|---|
9774030592R | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | M5 | 5.8 | 9.2 | Tape and Reel | 800 | |
9774030592RX | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | M5 | 5.8 | 9.2 | Tape and Reel | 800 |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | Ti | Ø ID (mm) | Ø OD (mm) | Packaging | Qty. | Samples |
---|