OverviewAll product unitsProduct unitSensorsProduct groupSensorsProduct seriesWSEN-HIDS Humidity Sensor with integrated Temperature Sensor & EV-Kits

WSEN-HIDS Humidity Sensor with integrated Temperature Sensor & EV-Kits EXTENDED

WSEN-HIDS Humidity Sensor with integrated Temperature Sensor & EV-Kits

Characteristics

  • MEMS based capacitive sensing principle
  • Relative humidity range: 0 to 100%
  • Humidity accuracy: ±1.8% rH, 20 to 80% relative humidity
  • Embedded analog to digital converter
  • I²C communication interface
  • Operating temperature range: -40 °C to 125 °C
  • Temperature accuracy: ±0.2 °C, 0 °C to 60 °C
  • Supply voltage: 1.08 to 3.6 V
  • Sensor SDK User Manual
  • https://www.we-online.com/components/products/media/674800(Download Sensor SDK now)

Applications

  • HVAC systems
  • Home and building automation
  • Smart farming
  • Data loggers
  • Air conditioners
  • Refrigerators

Downloads of our WSEN-HIDS EOL articles
Here you can download the datasheet, manual and product downloads of our old WSEN-HIDS article numbers 2525020210001 and 25250202100011
Download ZIP now

Products

All
WSEN-HIDS
EV-Kits
FeatherWing
Order Code Data­sheet Man­ual Downloads StatusDescriptionHRANGE
(% rH)
HRANGE
(% rH)
HACCTRANGE
(°C)
TRANGE
(°C)
TACC_ABSVDD min
(V)
VDD max
(V)
Packaging Offer
2525020210092
PDF Active i| Production is active. Expected lifetime: >10 years. EV-Board for Humidity Sensor
2501000201291
PDF Active i| Production is active. Expected lifetime: >10 years. Sensor FeatherWing
2525020210002SPEC
PDF5 files Active i| Production is active. Expected lifetime: >10 years. WSEN-HIDS 0 100 ±1,8 %rH -40 125 ±0,2 °C 1.08 3.6 7'' Plastic Reel
Order Code Data­sheet
2525020210092
2501000201291
2525020210002SPEC
Offer
Order Code Data­sheet Man­ual Downloads StatusDescriptionHRANGE
(% rH)
HRANGE
(% rH)
HACCTRANGE
(°C)
TRANGE
(°C)
TACC_ABSVDD min
(V)
VDD max
(V)
Packaging Offer

Software Downloads

Sensor SDK

The Würth Elektronik range of sensors provide advanced sensing capabilities to any embedded application. The built-in digital interface enables easy integration with any of the most commonly used host MCUs through industry standard serial communication interfaces like I²C. This also allows complete configuration and control of the sensor via software running on the host MCU.
The Sensors Software Development Kit (SDK) is a set of software tools that enable quick software integration of Würth Elektronik eiSos sensors to application software on the host MCU. It consists of a set of platform-independent drivers for the sensors and sample applications developed on the Raspberry Pi platform written in C.

Download now

MEMS based sensors from Würth Elektronik

Keep it simple! Sense with MEMS.

MEMS Sensor Portfolio & Customer Service

Sensors are an integral part of every future application. Measuring temperature, humidity, pressure or acceleration has never been easier. Take advantage of services like our Software Development Kit and Evaluation Boards available off-the-shelf. Detailed documentations as well as the direct support by trained engineers will leave no questions open.

With excellent measuring accuracy and long-term stability, the sensors provide high precision and accurate output values with intelligent on-chip interrupt functions.

Combine sensors and wireless connectivity - start your IoT application today!

Videos

MEMS based sensors from Würth Elektronik

Videos

WE meet @ Digital Days 2020: Sensors in Change From a Simple Sensor Cell to a Complex Sensor System

Videos

WE meet @ Digital Days 2021: Hardware Design-In Hints for Sensors

Videos

Würth Elektronik Webinar: Everything you need to know about sensing humidity in the atmosphere