Characteristics
- Flexible mode selection between LTE Cat M and NB-IoT
- 3GPP Release 13 compliant, Upgradable to Release-14
- Small form factor: 13.4 x 14.6 x 1.85 mm
- Integrated GNSS (Supports GPS & GLONASS)
- Integrated User MCU (ARM Cortex-M4, 1 MB Flash Memory, 256 KB RAM)
- Output Power class 3 (23 dBm)
- Supports 3GPP TS27.005, 27.007 and Würth Elektronik enhanced AT commands
- Protocols: IPv4/IPv6, TCP/UDP, HTTP/HTTPS, TLS/DTLS, MQTT, LWM2M
- Low power consumption and longer battery life
- Adrastea-I AT Command Manual
- Interfaces: USIM, UART, I2C Master, SPI Master, GPIO, ADC, JTAG
- LTE-Cat.M Supported Bands: B2/B3/B4/B5/B8/B12/B20/B25/B26/B28
- LTE-Cat.NB-IoT Supported Bands: B3/B5/B8/B20/B28
Applications
Smart Factory / Industrial 4.0
- Predictive Maintenance | Supply Chain Management | Mobile Construction Machines | Vending and Kiosk | Condition Monitoring
Smart City / Smart home
- Waste and Water Management | Security and Surveillance | smart metering | Traffic and Parking Lighting | Facilities Management
Automotive & Transport
- Fleet Management | Asset Tracking | Usage-Based Insurance
Agriculture and Healthcare
- Crop & Livestock Monitoring | Irrigation Management | Health Monitoring | Wearables
Application Notes
Products
All
Adrastea-I
EV-Kits
FeatherWing
Order Code | Datasheet | Manual | Downloads | Description | VDD min. (V) | VDD max. (V) | ANTConn | Evaluation Kit | Radio Module | Antenna | Offer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2615011136000 | SPEC | 4 files | Adrastea-I | 2.3 | 4.3 | RF pad | 2615029236001 | – | – | |||
NEW | 2615039336001 | – | Adrastea-I FeatherWing Kit | – | – | – | – | – | – | |||
2615029236001 | – | EV-Kit Adrastea-I | – | – | – | – | 2615011136000 | Hati-I |
Order Code | Datasheet | |
---|---|---|
2615011136000 | SPEC | |
NEW | 2615039336001 | – |
2615029236001 | – |
Offer |
---|
Order Code | Datasheet | Manual | Downloads | Description | VDD min. (V) | VDD max. (V) | ANTConn | Evaluation Kit | Radio Module | Antenna | Offer |
---|
Software Downloads
Adrastea Commander Tool
Software Downloads
The Adrastea Commander is a simple PC software that enables complete control of the Adrastea-I Cellular module. This tool offers an intuitive graphical user interface that enables the user to interact with the Adrastea-I and understand the syntax and semantics.
The Adrastea Commander works out-of-the-box with the Adrastea-I evaluation board. They allow quick prototyping and testing of various features of the Adrastea-I Cellular module..
Download now
Added Values
Application Examples
Livestock Monitoring
Container Tracking
Time Synchronization
Pedestrians and Traffic Safety
Antenna
Suitable for
Videos
Manni talks - The Adrastea-I- High performance, ultra-low power consumption, multi-band LTE-M module
Videos
Webinar: Sunset of 2G/3G: Accelerate Migration of Your Cellular IoT Products Into 5G
Videos
Manni Talks- Unboxing the Evaluation Kit