Characteristics
- Range up to 750 m
- Smart antenna configuration (2-in-1 Module)
- Nano SIM size
- Broadcast, Multicast and 4 byte addressing (Unicast)
- End-to-end payload throughput up to 400 kbit/s
- Integrated radio profiles for 125, 500, 1000 and 2000 kbit/s, gross
- CE, FCC, IC, TELEC
- 6 configurable digital IO pins (local & remote)
- MESH networking capable
- Encryption (AES128)
- Transparent mode: serial-to-radio
- Wireless Connectivity SDK
- Thyone-I Firmware Update
- Product of interest: Proteus-III, pin-compatible Bluetooth® LE radio module available for smart mobile devices
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | Line of Sight Range Bluetooth® (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Antenna | USB Radio Stick | Evaluation Kit | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2611011021000 | SPEC | 5 files | Thyone-I | 2403 MHz - 2479 | 750 | 4 | -98 | 6 | -100 | 1.8 | 3.6 | 2000 | RF pad and internal antenna | Himalia | 2611036021001 | 2611019021001 2611017221001 2611079021001 2611149021001 |
Order Code | Datasheet | Simulation |
---|---|---|
2611011021000 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Description | Frequency Range (MHz) | Line of Sight Range Bluetooth® (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Antenna | USB Radio Stick | Evaluation Kit | Offer |
---|
Software Downloads
The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.
Download now on GitHub
Kickstart your Prototyping instantly.The WE Smart Commander is an easy-to-use PC software that enables complete control of the Würth Elektronik eiSos wireless modules through an intuitive GUI. This tool along with the evaluation boards allow quick prototyping and testing of various features of the radio modules.
- Simple setup
- Intuitive interface
- Color coded Packet interpretation
- 100% log traceability
Download now
This tool provides the possibility to update the firmware of a Thyone radio module via the UART interface. It requires an exclusive connection of UART RX, TX RTS and CTS to a com port on the Windows PC. Firmware images for Thyone and Thyone Bootloader in the most recent version come included in the package and can be installed with a couple mouse clicks on the Thyone module connected to the PC. For more information regarding firmware updates on Thyone refer to the product user manual.
Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.
Thyone-I Firmware Update Image - This firmware image can be used to update the firmware of the Thyone-I via UART using a Windows PC. For more details refer to the chapter “Firmware update” of the Thyone-I user manual.
Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.
Network Topologies
- Speed
- Current consumption
- Throughput
- Maximum number of nodes
- Installation effort
- Robustness
Mesh Technologies
Wirepas Mesh
Wirepas is an international company with headquarters in Tampere, Finland.
Wirepas is specialized in IoT topics and offers the Wirepas Mesh stack (firmware only) and support to high volume customers. Würth Elektronik is in cooperation with Wirepas to integrate the Wirepas mesh stack into radio chips as well as offering service to our customers to develop Wirepas mesh radio modules based on the existing Nordic Semiconductor nRF platform.
Würth Elektronik is licensed to develop, support and sell standard and custom Wirepas mesh radio modules.
Wirepas Mesh is a connectivity protocol for radio modules, optimized for large scale and energy efficient wireless mesh networks in the frequency 2.4 GHz. This innovative technology can be used to create large IoT networks, for example using battery-powered sensors, in which each node also functions as a router.
On a single MCU solution, the application runs on the device itself. On a dual MCU solution, the application runs on a host microcontroller.
Traditional mesh networks suffer in large scale from complex networking tables, congestion and bandwidth issues. Wirepas overcomes these issues by removing network‘s infrastructures and decentralizing network‘s intelligence on the nodes. All networking decisions are done locally by the nodes. Every node:
- scans automatically the neighborhood and choose the best path to the sink
- adapts transmit power to neighbor proximity
- can act as sink, routing or non-routing node
- can work in low power or low latency mode
- chooses the best frequency to use locally
- has a high configurability, interference-tolerance, ultra-low energy consumption: Wirepas mesh software is ideal for large scale and battery-operated networks.
The Thetis-I Evaluation-Kit
For Thetis-I we offer a specific Evaluation kit, which consists of:
- 1 Mini Evaluation Board
- 1 USB Stick
- 3 battery driven sensor nodes
Their specific functions are showed in the picture below.
In case you need a larger test network, you can simply extend your starter kit by purchasing additional pieces of any of the three hardware components ( [mini evaluation board](), [USB stick](), [sensor node]() ).
Together with our proprietary software tool Wirepas Commander, you can setup and test your Wirepas network in few easy step.
Evaluation Kit
USB Radio Stick
Antenna
Products of interest
Videos
Manni Talks - Flooding mesh with the Thyone-I radio module: explained and demonstrated
Videos
Thyone-I: the proprietary 2.4 GHz radio module with GPIO control
Videos
Würth Elektronik Webinar: Bluetooth® LE vs 2.4 GHz Proprietary wireless
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts