LTSpice files
Characteristics
- High frequency product series
- Mounting style: SMT-Chip
- Ceramic: NP0 (Class I)
- Capacitance range: 0.2 pF ‒ 33 pF
- Temperature Coefficient: ±30 ppm/°C
- Voltage range (UR): 25 ‒ 50 V(DC)
- Operating temperature: -55 °C up to + 125 °C
- Sizes: 0201 / 0402
- Termination: Cu/Ni/Sn
- Recommended soldering: Reflow soldering
Applications
- High frequency applications
- Antenna matching
Application Notes
- ANP057 WE-MCA Multilayer Chip Antenna Placement & Matching
- ANP062 LC Filter Design With MLCCs: Why The Applied Voltage Matters
- ANP098 Effect of layout, vias and design on the blocking quality of filter capacitors
- ANP109 Impedance Spectra of Different Capacitor Technologies
- SN011 Why does the capacity of MLCCs change
Products
Order Code | Datasheet | Simulation | Downloads | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885392004001 | SPEC | 8 files | 0.2 pF | ±0.05pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392005001 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | 0.3 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
885392005002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | 0.4 pF | ±0.05pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885390 | |||
885392005003 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | 0.4 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885390 | |||
NEW | 885392005146 | SPEC | – | 3 files | 0.2 pF | ±0.05pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | |
885392004002 | SPEC | 8 files | 1 pF | ±0.1pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392004003 | SPEC | 8 files | 1.2 pF | ±0.1pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392005004 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 7 files | 0.5 pF | ±0.05pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
885392005005 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1 pF | ±0.05pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
885392005006 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885390 | |||
885392005130 | SPEC | 4 files | 0.8 pF | ±0.05pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | |||
885392005024 | SPEC | 3 files | 1.2 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005019 | SPEC | 7 files | 0.7 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005022 | SPEC | 7 files | 0.9 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392004004 | SPEC | 8 files | 1.5 pF | ±0.1pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392004005 | SPEC | 8 files | 2.2 pF | ±0.1pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392005007 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1.5 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
885392005008 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 1.8 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
885392005009 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 2.3 pF | ±0.05pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885390 | |||
885392005030 | SPEC | 7 files | 2 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005032 | SPEC | 7 files | 2.2 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005034 | SPEC | 7 files | 2.4 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392004006 | SPEC | 8 files | 2.7 pF | ±0.1pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392004007 | SPEC | 8 files | 3.3 pF | ±0.1pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392005010 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 3 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
885392005011 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 3.3 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
885392005037 | SPEC | 7 files | 2.7 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005047 | SPEC | 4 files | 3.9 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005051 | SPEC | 4 files | 4.3 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005044 | SPEC | 4 files | 3.6 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392004008 | SPEC | 8 files | 4.7 pF | ±0.25pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392005012 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 4.7 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
NEW | 885392005058 | SPEC | – | 3 files | 5.1 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | |
885392004009 | SPEC | 8 files | 5.6 pF | ±0.25pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392005013 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 5.6 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 885390 | |||
NEW | 885392005068 | SPEC | – | 3 files | 6.2 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | |
885392005074 | SPEC | 7 files | 6.8 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005081 | SPEC | 7 files | 7.5 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005088 | SPEC | 7 files | 8.2 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392004010 | SPEC | 8 files | 9 pF | ±0.5pF | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 | |||
885392005014 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | 9 pF | ±0.25pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 885390 | |||
885392005097 | SPEC | 7 files | 9.1 pF | ±0.1pF | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005106 | SPEC | 7 files | 10 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005127 | SPEC | 4 files | 12 pF | ±2% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005110 | SPEC | 7 files | 15 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
NEW | 885392005147 | SPEC | – | 3 files | 18 pF | ±1% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | |
885392005131 | SPEC | – | 3 files | 20 pF | ±1% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | – | 7" Tape & Reel | – | ||
885392005114 | SPEC | 7 files | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392005116 | SPEC | 7 files | 27 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | 748001 | |||
885392004011 | SPEC | 8 files | 33 pF | ±5% | 25 | 0201 | -55 °C up to +125 °C | 10 GΩ | NP0 Class I | 0.6 | 0.3 | 0.3 | 0.15 | 7" Tape & Reel | 885390 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885392004001 | SPEC | ||
885392005001 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005002 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005003 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
NEW | 885392005146 | SPEC | – |
885392004002 | SPEC | ||
885392004003 | SPEC | ||
885392005004 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005005 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005006 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005130 | SPEC | ||
885392005024 | SPEC | ||
885392005019 | SPEC | ||
885392005022 | SPEC | ||
885392004004 | SPEC | ||
885392004005 | SPEC | ||
885392005007 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005008 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005009 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005030 | SPEC | ||
885392005032 | SPEC | ||
885392005034 | SPEC | ||
885392004006 | SPEC | ||
885392004007 | SPEC | ||
885392005010 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005011 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005037 | SPEC | ||
885392005047 | SPEC | ||
885392005051 | SPEC | ||
885392005044 | SPEC | ||
885392004008 | SPEC | ||
885392005012 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
NEW | 885392005058 | SPEC | – |
885392004009 | SPEC | ||
885392005013 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
NEW | 885392005068 | SPEC | – |
885392005074 | SPEC | ||
885392005081 | SPEC | ||
885392005088 | SPEC | ||
885392004010 | SPEC | ||
885392005014 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | ||
885392005097 | SPEC | ||
885392005106 | SPEC | ||
885392005127 | SPEC | ||
885392005110 | SPEC | ||
NEW | 885392005147 | SPEC | – |
885392005131 | SPEC | – | |
885392005114 | SPEC | ||
885392005116 | SPEC | ||
885392004011 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Design Kit | Samples |
---|
Suitable for
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them