LTSpice files
Characteristics
- Product series for interference suppression
- For harsh enviromental conditions (THB: Temperature Humidity Bias)
- THB Test: 1000 h @ 85°C @ 85% RH with rated voltage applied
- Self-healing properties
- Certificates: ENEC 10 by VDE, cULus, CQC
- Safety class: X2
- Dielectric: Polypropylene
- Capacitance range: 33 nF ‒ 10 µF
- Voltage range (UR): 310 V(AC)
Applications
- Safety applications
- Mains Voltage Filter
- Interference suppression
Application Notes
Products
All
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Pitch 37.5 mm
Order Code | Datasheet | Simulation | Downloads | Application | C | VR (V (AC)) | RISO | Operating Temperature | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
890414025001CS | SPEC | 7 files | Across the mains or in series with the mains | 100 nF | 310 | 25 GΩ | -40 °C up to +110 °C | |||
890414025007CS | SPEC | 7 files | Across the mains or in series with the mains | 33 nF | 310 | 25 GΩ | -40 °C up to +110 °C | |||
890414025010CS | SPEC | 7 files | Across the mains | 560 nF | 310 | 13.39 GΩ | -40 °C up to +110 °C | |||
890414026001CS | SPEC | 7 files | Across the mains or in series with the mains | 330 nF | 310 | 25 GΩ | -40 °C up to +110 °C | |||
890414026003CS | SPEC | 7 files | Across the mains or in series with the mains | 470 nF | 310 | 15.95 GΩ | -40 °C up to +110 °C | |||
890414026004CS | SPEC | 7 files | Across the mains or in series with the mains | 560 nF | 310 | 13.39 GΩ | -40 °C up to +110 °C | |||
890414026005CS | SPEC | 7 files | Across the mains or in series with the mains | 680 nF | 310 | 11.02 GΩ | -40 °C up to +110 °C | |||
890414026007CS | SPEC | 7 files | Across the mains | 1 µF | 310 | 7.5 GΩ | -40 °C up to +110 °C | |||
890414026009CS | SPEC | 7 files | Across the mains | 1.5 µF | 310 | 5 GΩ | -40 °C up to +110 °C | |||
890414026011CS | SPEC | 7 files | Across the mains | 2.2 µF | 310 | 3.4 GΩ | -40 °C up to +110 °C | |||
890414027002CS | SPEC | 7 files | Across the mains | 3.3 µF | 310 | 2.27 GΩ | -40 °C up to +110 °C | |||
890414027003CS | SPEC | 7 files | Across the mains | 4.7 µF | 310 | 1.59 GΩ | -40 °C up to +110 °C | |||
890414027004CS | SPEC | 7 files | Across the mains or in series with the mains | 560 nF | 310 | 13.39 GΩ | -40 °C up to +110 °C | |||
890414027005CS | SPEC | 7 files | Across the mains or in series with the mains | 680 nF | 310 | 11.02 GΩ | -40 °C up to +110 °C | |||
890414027006CS | SPEC | 7 files | Across the mains or in series with the mains | 820 nF | 310 | 9.14 GΩ | -40 °C up to +110 °C | |||
890414027007CS | SPEC | 7 files | Across the mains | 1 µF | 310 | 7.5 GΩ | -40 °C up to +110 °C | |||
890414027009CS | SPEC | 7 files | Across the mains | 1.5 µF | 310 | 5 GΩ | -40 °C up to +110 °C | |||
890414027010CS | SPEC | 7 files | Across the mains | 1.8 µF | 310 | 4.16 GΩ | -40 °C up to +110 °C | |||
890414028001CS | SPEC | 7 files | Across the mains | 4.7 µF | 310 | 1.59 GΩ | -40 °C up to +110 °C | |||
890414028002CS | SPEC | 7 files | Across the mains | 10 µF | 310 | 750 MΩ | -40 °C up to +110 °C | |||
890414028003CS | SPEC | 7 files | Across the mains | 6.8 µF | 310 | 1.1 GΩ | -40 °C up to +110 °C | |||
890414025003CS | SPEC | 6 files | Across the mains or in series with the mains | 220 nF | 310 | 25 GΩ | -40 °C up to +110 °C | |||
NEW | 890414025011CS | SPEC | – | Across the mains or in series with the mains | 330 nF | 310 | 25 GΩ | -40 °C up to +110 °C | ||
NEW | 890414025012CS | SPEC | – | Across the mains or in series with the mains | 470 nF | 310 | 15.95 GΩ | -40 °C up to +110 °C | ||
NEW | 890414025013CS | SPEC | – | Across the mains or in series with the mains | 270 nF | 310 | 25 GΩ | -40 °C up to +110 °C | ||
NEW | 890414026013CS | SPEC | – | Across the mains or in series with the mains | 1.2 µF | 310 | 6.25 GΩ | -40 °C up to +110 °C | ||
NEW | 890414027011CS | SPEC | – | Across the mains or in series with the mains | 2.2 µF | 310 | 3.4 GΩ | -40 °C up to +110 °C | ||
NEW | 890414026014CS | SPEC | – | Across the mains or in series with the mains | 1 µF | 310 | 7.5 GΩ | -40 °C up to +110 °C | ||
NEW | 890414027012CS | SPEC | – | Across the mains or in series with the mains | 1 µF | 310 | 7.5 GΩ | -40 °C up to +110 °C | ||
NEW | 890414027013CS | SPEC | – | Across the mains or in series with the mains | 1.2 µF | 310 | 6.25 GΩ | -40 °C up to +110 °C | ||
NEW | 890414027014CS | SPEC | – | Across the mains or in series with the mains | 1.8 µF | 310 | 4.16 GΩ | -40 °C up to +110 °C | ||
NEW | 890414028005CS | SPEC | – | Across the mains or in series with the mains | 3.3 µF | 310 | 2.27 GΩ | -40 °C up to +110 °C | ||
NEW | 890414028006CS | SPEC | – | Across the mains or in series with the mains | 4.7 µF | 310 | 1.59 GΩ | -40 °C up to +110 °C | ||
NEW | 890414028007CS | SPEC | – | Across the mains or in series with the mains | 10 µF | 310 | 750 MΩ | -40 °C up to +110 °C |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890414025001CS | SPEC | ||
890414025007CS | SPEC | ||
890414025010CS | SPEC | ||
890414026001CS | SPEC | ||
890414026003CS | SPEC | ||
890414026004CS | SPEC | ||
890414026005CS | SPEC | ||
890414026007CS | SPEC | ||
890414026009CS | SPEC | ||
890414026011CS | SPEC | ||
890414027002CS | SPEC | ||
890414027003CS | SPEC | ||
890414027004CS | SPEC | ||
890414027005CS | SPEC | ||
890414027006CS | SPEC | ||
890414027007CS | SPEC | ||
890414027009CS | SPEC | ||
890414027010CS | SPEC | ||
890414028001CS | SPEC | ||
890414028002CS | SPEC | ||
890414028003CS | SPEC | ||
890414025003CS | SPEC | ||
NEW | 890414025011CS | SPEC | |
NEW | 890414025012CS | SPEC | |
NEW | 890414025013CS | SPEC | |
NEW | 890414026013CS | SPEC | |
NEW | 890414027011CS | SPEC | |
NEW | 890414026014CS | SPEC | |
NEW | 890414027012CS | SPEC | |
NEW | 890414027013CS | SPEC | |
NEW | 890414027014CS | SPEC | |
NEW | 890414028005CS | SPEC | |
NEW | 890414028006CS | SPEC | |
NEW | 890414028007CS | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Application | C | VR (V (AC)) | RISO | Operating Temperature | Samples |
---|
Test conditions THB
Test conditions THB
The THB tests are different in practice. Our series being tested for 1000 hours at 85°C and 85% relative humidity with rated voltage applied.
Typical Applications
Products of interest
Videos
#askLorandt erklärt: Schritt für Schritt-Aufbau eines EMV-Netzfilters
Videos
Wie man EMV Probleme löst! || Das Mysterium des surrenden Lautsprechers
Videos
Wie man den richtigen Kondensatortyp auswählt?! || Folien vs. Keramik vs. Elektrolyt
Videos
The Effects of Harsh Environmental Conditions on Film Capacitors
Videos
Webinar: Introduction to the capacitor technologies and how to use them