LTSpice files
Characteristics
- Product series for interference suppression
- Self-healing properties
- Certificates: ENEC 10 by VDE, cULus, CQC
- Safety class: X2
- Mounting style: Boxed THT
- Dielectric: Polypropylene
- Capacitance range: 5.6 nF ‒ 6.8 µF
- Capacitance tolerance: ±10 %
- Voltage range (UR): 310 V(AC)
- Operating temperature: -40 °C up to + 105 °C
- Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
- Recommended soldering: Wave soldering
Applications
- Safety applications
- Filtering
- Interference suppression
- e.g. EMI filter for power supplies
Products
All
Pitch 7.5 mm
Pitch 10 mm
Pitch 12.5 mm
Pitch 15 mm
Pitch 22.5 mm
Pitch 27.5 mm
Pitch 37.5 mm
Order Code | Datasheet | Simulation | Downloads | Application | C | VR (V (AC)) | RISO | Operating Temperature | Size | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
890334022007CS | SPEC | 8 files | Across the mains | 15 nF | – | 30 GΩ | -40 °C up to +105 °C | Pitch 7.5 mm | – | ||
890334022017CS | SPEC | 8 files | Across the mains | 68 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 7.5 mm | – | ||
890334022007 | SPEC | 8 files | Across the mains | 15 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 7.5 mm | 890334 | ||
890334022017 | SPEC | 8 files | Across the mains | 68 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 7.5 mm | 890334 | ||
890334023002CS | SPEC | 8 files | Across the mains | 5.6 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023003CS | SPEC | 8 files | Across the mains | 6.8 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023004CS | SPEC | 8 files | Across the mains | 8.2 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023006CS | SPEC | 8 files | Across the mains | 10 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023007CS | SPEC | 8 files | Across the mains | 12 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023008CS | SPEC | 8 files | Across the mains | 15 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023010CS | SPEC | 8 files | Across the mains | 18 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023011CS | SPEC | 8 files | Across the mains | 22 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023015CS | SPEC | 8 files | Across the mains | 47 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023017CS | SPEC | 8 files | Across the mains | 56 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023019CS | SPEC | 8 files | Across the mains | 68 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023021CS | SPEC | 8 files | Across the mains | 82 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023023CS | SPEC | 8 files | Across the mains | 100 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023024CS | SPEC | 8 files | Across the mains | 120 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023025CS | SPEC | 8 files | Across the mains | 150 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023028CS | SPEC | 8 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023002 | SPEC | 8 files | Across the mains | 5.6 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023003 | SPEC | 8 files | Across the mains | 6.8 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023004 | SPEC | 8 files | Across the mains | 8.2 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023006 | SPEC | 8 files | Across the mains | 10 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | 890334 | ||
890334023007 | SPEC | 8 files | Across the mains | 12 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023008 | SPEC | 8 files | Across the mains | 15 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023010 | SPEC | 8 files | Across the mains | 18 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023011 | SPEC | 8 files | Across the mains | 22 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023015 | SPEC | 8 files | Across the mains | 47 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | 890334 | ||
890334023017 | SPEC | 8 files | Across the mains | 56 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023019 | SPEC | 8 files | Across the mains | 68 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023021 | SPEC | 8 files | Across the mains | 82 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023023 | SPEC | 8 files | Across the mains | 100 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023024 | SPEC | 8 files | Across the mains | 120 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334023025 | SPEC | 8 files | Across the mains | 150 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | 890334 | ||
890334023028 | SPEC | 8 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 10 mm | – | ||
890334024001CS | SPEC | 8 files | Across the mains | 150 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 12.5 mm | – | ||
890334024003CS | SPEC | 8 files | Across the mains | 330 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 12.5 mm | – | ||
890334024005CS | SPEC | 8 files | Across the mains | 470 nF | 310 | 21.28 GΩ | -40 °C up to +105 °C | Pitch 12.5 mm | – | ||
890334024001 | SPEC | 8 files | Across the mains | 150 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 12.5 mm | – | ||
890334024002 | SPEC | 8 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 12.5 mm | 890334 | ||
890334024003 | SPEC | 8 files | Across the mains | 330 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 12.5 mm | – | ||
890334024005 | SPEC | 8 files | Across the mains | 470 nF | 310 | 21.28 GΩ | -40 °C up to +105 °C | Pitch 12.5 mm | 890334 | ||
890334024002CS | SPEC | 8 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 12.5 mm | – | ||
890334025004CS | SPEC | 8 files | Across the mains | 27 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025006CS | SPEC | 8 files | Across the mains | 33 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025007CS | SPEC | 8 files | Across the mains | 39 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025009CS | SPEC | 8 files | Across the mains | 47 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025011CS | SPEC | 8 files | Across the mains | 56 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025013CS | SPEC | 8 files | Across the mains | 68 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025015CS | SPEC | 8 files | Across the mains | 82 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025017CS | SPEC | 8 files | Across the mains | 100 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025020CS | SPEC | 8 files | Across the mains | 120 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025022CS | SPEC | 8 files | Across the mains | 150 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025025CS | SPEC | 8 files | Across the mains | 180 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025027CS | SPEC | 8 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025031CS | SPEC | 8 files | Across the mains | 270 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025034CS | SPEC | 8 files | Across the mains | 330 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025039CS | SPEC | 8 files | Across the mains | 470 nF | 310 | 21.28 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025043CS | SPEC | 8 files | Across the mains | 560 nF | 310 | 17.86 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025045CS | SPEC | 8 files | Across the mains | 680 nF | 310 | 14.71 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025004 | SPEC | 8 files | Across the mains | 27 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025006 | SPEC | 8 files | Across the mains | 33 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | 890334 | ||
890334025007 | SPEC | 8 files | Across the mains | 39 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025009 | SPEC | 8 files | Across the mains | 47 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025011 | SPEC | 8 files | Across the mains | 56 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025013 | SPEC | 8 files | Across the mains | 68 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025015 | SPEC | 8 files | Across the mains | 82 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025017 | SPEC | 8 files | Across the mains | 100 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | 890334 | ||
890334025020 | SPEC | 8 files | Across the mains | 120 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025022 | SPEC | 8 files | Across the mains | 150 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025025 | SPEC | 8 files | Across the mains | 180 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025031 | SPEC | 8 files | Across the mains | 270 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025034 | SPEC | 8 files | Across the mains | 330 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025039 | SPEC | 8 files | Across the mains | 470 nF | 310 | 21.28 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025043 | SPEC | 8 files | Across the mains | 560 nF | 310 | 17.86 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025045 | SPEC | 8 files | Across the mains | 680 nF | 310 | 14.71 GΩ | -40 °C up to +105 °C | Pitch 15 mm | 890334 | ||
890334025027RP | SPEC | 7 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334025027 | SPEC | 8 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 15 mm | – | ||
890334026003CS | SPEC | 8 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026018CS | SPEC | 8 files | Across the mains | 560 nF | 310 | 17.86 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026020CS | SPEC | 8 files | Across the mains | 680 nF | 310 | 14.71 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026024CS | SPEC | 8 files | Across the mains | 820 nF | 310 | 12.2 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026027CS | SPEC | 8 files | Across the mains | 1 µF | 310 | 10 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026030CS | SPEC | 8 files | Across the mains | 1.5 µF | 310 | 6.67 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026034CS | SPEC | 8 files | Across the mains | 2.2 µF | 310 | 4.55 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026003 | SPEC | 8 files | Across the mains | 220 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026018 | SPEC | 8 files | Across the mains | 560 nF | 310 | 17.86 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | 890334 | ||
890334026020 | SPEC | 8 files | Across the mains | 680 nF | 310 | 14.71 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026024 | SPEC | 8 files | Across the mains | 820 nF | 310 | 12.2 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026027 | SPEC | 8 files | Across the mains | 1 µF | 310 | 10 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | 890334 | ||
890334026030 | SPEC | 8 files | Across the mains | 1.5 µF | 310 | 6.67 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026034 | SPEC | 8 files | Across the mains | 2.2 µF | 310 | 4.55 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026007 | SPEC | 8 files | Across the mains | 330 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026014 | SPEC | 8 files | Across the mains | 470 nF | 310 | 21.28 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026007CS | SPEC | 7 files | Across the mains | 330 nF | 310 | 30 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334026014CS | SPEC | 7 files | Across the mains | 470 nF | 310 | 21.28 GΩ | -40 °C up to +105 °C | Pitch 22.5 mm | – | ||
890334027006CS | SPEC | 8 files | Across the mains | 680 nF | 310 | 14.71 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | – | ||
890334027012CS | SPEC | 8 files | Across the mains | 1.2 µF | 310 | 8.33 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | – | ||
890334027025CS | SPEC | 8 files | Across the mains | 3.3 µF | 310 | 3.03 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | – | ||
890334027006 | SPEC | 8 files | Across the mains | 680 nF | 310 | 14.71 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | 890334 | ||
890334027012 | SPEC | 8 files | Across the mains | 1.2 µF | 310 | 8.33 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | – | ||
890334027025 | SPEC | 8 files | Across the mains | 3.3 µF | 310 | 3.03 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | 890334 | ||
890334027009 | SPEC | 8 files | Across the mains | 1 µF | 310 | 10 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | – | ||
890334027030CS | SPEC | 8 files | Across the mains | 4.7 µF | 310 | 2.13 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | – | ||
890334027009CS | SPEC | 7 files | Across the mains | 1 µF | 310 | 10 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | – | ||
890334027021CS | SPEC | 8 files | Across the mains | 2.2 µF | 310 | 4.55 GΩ | -40 °C up to +105 °C | Pitch 27.5 mm | – | ||
890334028008CS | SPEC | 8 files | Across the mains | 6.8 µF | 310 | 1.47 GΩ | -40 °C up to +105 °C | Pitch 37.5 mm | – | ||
890334028008 | SPEC | 8 files | Across the mains | 6.8 µF | 310 | 1.47 GΩ | -40 °C up to +105 °C | Pitch 37.5 mm | 890334 |
Order Code | Datasheet | Simulation |
---|---|---|
890334022007CS | SPEC | |
890334022017CS | SPEC | |
890334022007 | SPEC | |
890334022017 | SPEC | |
890334023002CS | SPEC | |
890334023003CS | SPEC | |
890334023004CS | SPEC | |
890334023006CS | SPEC | |
890334023007CS | SPEC | |
890334023008CS | SPEC | |
890334023010CS | SPEC | |
890334023011CS | SPEC | |
890334023015CS | SPEC | |
890334023017CS | SPEC | |
890334023019CS | SPEC | |
890334023021CS | SPEC | |
890334023023CS | SPEC | |
890334023024CS | SPEC | |
890334023025CS | SPEC | |
890334023028CS | SPEC | |
890334023002 | SPEC | |
890334023003 | SPEC | |
890334023004 | SPEC | |
890334023006 | SPEC | |
890334023007 | SPEC | |
890334023008 | SPEC | |
890334023010 | SPEC | |
890334023011 | SPEC | |
890334023015 | SPEC | |
890334023017 | SPEC | |
890334023019 | SPEC | |
890334023021 | SPEC | |
890334023023 | SPEC | |
890334023024 | SPEC | |
890334023025 | SPEC | |
890334023028 | SPEC | |
890334024001CS | SPEC | |
890334024003CS | SPEC | |
890334024005CS | SPEC | |
890334024001 | SPEC | |
890334024002 | SPEC | |
890334024003 | SPEC | |
890334024005 | SPEC | |
890334024002CS | SPEC | |
890334025004CS | SPEC | |
890334025006CS | SPEC | |
890334025007CS | SPEC | |
890334025009CS | SPEC | |
890334025011CS | SPEC | |
890334025013CS | SPEC | |
890334025015CS | SPEC | |
890334025017CS | SPEC | |
890334025020CS | SPEC | |
890334025022CS | SPEC | |
890334025025CS | SPEC | |
890334025027CS | SPEC | |
890334025031CS | SPEC | |
890334025034CS | SPEC | |
890334025039CS | SPEC | |
890334025043CS | SPEC | |
890334025045CS | SPEC | |
890334025004 | SPEC | |
890334025006 | SPEC | |
890334025007 | SPEC | |
890334025009 | SPEC | |
890334025011 | SPEC | |
890334025013 | SPEC | |
890334025015 | SPEC | |
890334025017 | SPEC | |
890334025020 | SPEC | |
890334025022 | SPEC | |
890334025025 | SPEC | |
890334025031 | SPEC | |
890334025034 | SPEC | |
890334025039 | SPEC | |
890334025043 | SPEC | |
890334025045 | SPEC | |
890334025027RP | SPEC | |
890334025027 | SPEC | |
890334026003CS | SPEC | |
890334026018CS | SPEC | |
890334026020CS | SPEC | |
890334026024CS | SPEC | |
890334026027CS | SPEC | |
890334026030CS | SPEC | |
890334026034CS | SPEC | |
890334026003 | SPEC | |
890334026018 | SPEC | |
890334026020 | SPEC | |
890334026024 | SPEC | |
890334026027 | SPEC | |
890334026030 | SPEC | |
890334026034 | SPEC | |
890334026007 | SPEC | |
890334026014 | SPEC | |
890334026007CS | SPEC | |
890334026014CS | SPEC | |
890334027006CS | SPEC | |
890334027012CS | SPEC | |
890334027025CS | SPEC | |
890334027006 | SPEC | |
890334027012 | SPEC | |
890334027025 | SPEC | |
890334027009 | SPEC | |
890334027030CS | SPEC | |
890334027009CS | SPEC | |
890334027021CS | SPEC | |
890334028008CS | SPEC | |
890334028008 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Application | C | VR (V (AC)) | RISO | Operating Temperature | Size | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt erklärt: Schritt für Schritt-Aufbau eines EMV-Netzfilters
Videos
How to solve EMC problems! || The mystery of the buzzing speaker
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
The Effects of Harsh Environmental Conditions on Film Capacitors
Videos
Webinar: Introduction to the capacitor technologies and how to use them