Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | ||
---|---|---|---|---|---|---|---|
EXT. | 0603 | 1.6 | 0.8 | 0.6 | SMT | ||
0805 | 2 | 1.25 | 0.85 | SMT |
Characteristics
- Low loss SMT Balun with balanced impedance of 50 to 200 Ω
- Operating temperature: –40 °C to +85 °C
- Power Capacity: 2 W max.
Applications
- RF applications
- Wireless communication systems like Home RF, DECT, WLAN, Bluetooth, ZigBee …
Products
All
0603
0805
Order Code | Datasheet | Simulation | Downloads | f | IL (dB) | VSWR | Unbalanced Impedance (Ω) | Balanced Impedance (Ω) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
748415245 | SPEC | 7 files | 2400-2500 MHz | 1.2 | 2 | 50 | 50 | |||
748425245 | SPEC | 7 files | 2400-2500 MHz | 0.53 | 2 | 50 | 50 | |||
748421245 | SPEC | 7 files | 2400-2500 MHz | 0.54 | 2 | 50 | 100 | |||
748422245 | SPEC | 7 files | 2400-2500 MHz | 0.76 | 2 | 50 | 200 | |||
748421551 | SPEC | 7 files | 5150-5875 MHz | 0.68 | 2 | 50 | 100 | |||
NEW | 748411245 | SPEC | 7 files | – | – | 2 | 50 | 100 | ||
NEW | 748412245 | SPEC | 7 files | – | – | 2 | 50 | 50 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
748415245 | SPEC | ||
748425245 | SPEC | ||
748421245 | SPEC | ||
748422245 | SPEC | ||
748421551 | SPEC | ||
NEW | 748411245 | SPEC | |
NEW | 748412245 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | f | IL (dB) | VSWR | Unbalanced Impedance (Ω) | Balanced Impedance (Ω) | Samples |
---|