Characteristics
- Customizable Product Series:
Dimensions
Shape
Adhensive - High Permeability
- Wide frequency range 1MHz up to 6GHz
- Extremely flexible
- Thickness since 0,1 mm (0.05 mm for the 3441 Series)
- High Surface Resistance
- Include adhesive backing for easy installation
- Operating temperature: –20 ºC to +90 ºC
- Material: UL94-V0
- Easy to process
- Custom designs on request
- Do you wish an individual offer for WE-FAS? Request for customized components WE-FAS
Applications
- EMC noise suppression
- SAR reduction
- EMC shielding
- Blocking undesired magnetic coupling
- Avoiding cavity resonances
- Prevention of Electro Static Discharge
- Housing and openings between PCB's, on IC's, processors and controllers, on cables which need high flexibility and LCD/LED monitors.
- Useful for digital devices: laptops, CD-/DVD- Player, digital cameras, handhelds, mobiles, GPS receivers and many more.
Products
Order Code | Datasheet | Simulation | Downloads | Status | µʹ @ 1 MHz | L (mm) | W (mm) | H (mm) | RS (MΩ/ square) | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
30403S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | 330 | 210 | 0.3 | 10 | – | ||
30405S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | 330 | 210 | 0.5 | 10 | – | ||
30410S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | 330 | 210 | 1 | 10 | – | ||
32401S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 297 | 210 | 0.1 | 10 | – | ||
32402S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 297 | 210 | 0.2 | 10 | – | ||
32403S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 297 | 210 | 0.3 | 10 | – | ||
32405S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 297 | 210 | 0.5 | 10 | – | ||
324075S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 297 | 210 | 0.75 | 10 | – | ||
32410S | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 39 | 297 | 210 | 1 | 10 | – | ||
34401 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 100 | 297 | 210 | 0.1 | 10 | 304999 | ||
34402 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 100 | 297 | 210 | 0.2 | 10 | 304999 | ||
34403 | SPEC | – | Active i| Production is active. Expected lifetime: >10 years. | 100 | 297 | 210 | 0.3 | 10 | – | ||
34411 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 297 | 210 | 0.1 | 10 | – | ||
34412 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 297 | 210 | 0.2 | 10 | – | ||
34413 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 297 | 210 | 0.3 | 10 | – | ||
34415 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 297 | 210 | 0.5 | 10 | – | ||
344105001 | SPEC | 1 files | New i| Product is new in our portfolio and production is active. Expected lifetime: >10 years. | 200 | 60 | 60 | 0.05 | 10 | 304999 | ||
344105002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 20 | 20 | 0.05 | 10 | – | ||
344105A7 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 74 | 105 | 0.05 | 10 | – | ||
34411A7 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 74 | 105 | 0.1 | 10 | – | ||
34412001 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 60 | 60 | 0.2 | 10 | – | ||
34412002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 20 | 20 | 0.2 | 10 | – | ||
34413001 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 60 | 60 | 0.3 | 10 | 304999 | ||
34413002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 20 | 20 | 0.3 | 10 | – | ||
34413A7 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 74 | 105 | 0.3 | 10 | – | ||
34415001 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 60 | 60 | 0.5 | 10 | 304999 | ||
34415002 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 20 | 20 | 0.3 | 10 | – | ||
34415A7 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 74 | 105 | 0.5 | 10 | – | ||
344105 | SPEC | 1 files | Active i| Production is active. Expected lifetime: >10 years. | 200 | 297 | 210 | 0.05 | 10 | – |
Order Code | Datasheet | Simulation |
---|---|---|
30403S | SPEC | |
30405S | SPEC | |
30410S | SPEC | |
32401S | SPEC | |
32402S | SPEC | |
32403S | SPEC | |
32405S | SPEC | |
324075S | SPEC | |
32410S | SPEC | |
34401 | SPEC | |
34402 | SPEC | |
34403 | SPEC | |
34411 | SPEC | |
34412 | SPEC | |
34413 | SPEC | |
34415 | SPEC | |
344105001 | SPEC | |
344105002 | SPEC | |
344105A7 | SPEC | |
34411A7 | SPEC | |
34412001 | SPEC | |
34412002 | SPEC | |
34413001 | SPEC | |
34413002 | SPEC | |
34413A7 | SPEC | |
34415001 | SPEC | |
34415002 | SPEC | |
34415A7 | SPEC | |
344105 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | µʹ @ 1 MHz | L (mm) | W (mm) | H (mm) | RS (MΩ/ square) | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices
Videos
Würth Elektronik Webinar: EMC Shielding 101 - Designer's Approach
Videos
Würth Elektronik Webinar: A Practical Guide to EMI Shielding of Electronic Devices