Size | Dimensions | L (mm) | W (mm) | H (mm) | Mount | |
---|---|---|---|---|---|---|
0508 | 2 | 1.2 | 0.725 | SMT | ||
0612 | 3.2 | 1.6 | 0.85 | SMT |
Characteristics
- Fast response time (1 ns)
- Low signal insertion loss
- No leakage current
- Low clamping voltage
- Almost no energy consumption in stand-by mode
- Excellent absorption for ESD-impulses
- Operating temperature: –40 ºC to +85 ºC
Applications
- Protection of data lines
- Protection of bus systems
- Protection of video transmission lines
- Protection of semiconductors
- ESD protection in accordance with EN 61000-4-2
Application Notes
Products
All
0508
0612
Videos
Würth Elektronik Webinar: Effective ESD protection with TVS diodes