Design Kits Connectors
- Design Kit Box Headers and Flat CableType Straight |Pins 6 to 50 |Pitch 1 to 2.54 mm
- Design Kit Connector Solutions EXTENDED
- Design Kit WR-PHD Pin & Socket HeaderType Straight Type 1 to Angled |Pins 1 to 64 |Pitch 1.27 to 2.54 mm
- Design Kit Communication Connectors
- Design Kit Modular Jacks & Communication Connectors
- Design Kit WR-WTB Wire-to-Board ConnectorsType Terminal Housing to Vertical |Contact Type Stamped |Pitch 1 to 3.96 mm
- Design Kit WR-MPC4 Mini Power ConnectorsType Receptacle Housing to Right Angled |Contact Type Stamped |Pitch 4.2 mm
- Design Kit WR-BTB Board to Board ConnectorPitch 0.8 to 1 mm |H 3.75 to 11.75 mm |Pins 40 to 100
- Design Kit WR-MPC3 Micro PowerConnectorsType Receptacle Housing to Crimp Terminal |Pitch 3 mm
- Design Kit WR-FPC ZIF Connectors & Flat Flexible CablesType Type 1 to Horizontal |Pitch 0.5 mm to 1 |Pins 4 to 50
- Design Kit WR-MM MiniModule Connectors
- Design Kit WR-TBL / SINGLE BLOCK NEW
- Design Kit WR-DCPJ Power Jacks
- Design Kit WR-SMA / WR-RPSMA ConnectorsConnector Type SMA to RP SMA |Orientation Type Right Angle to Straight |Center Contact Ø 1.27
- Design Kit WR-FSH Fuseholder
- Design Kit WR-FAST Fast Connection
- Design Kit WR-SMB PCB & Cable ConnectorsCable RG174/RG316/RG188 to RG316 Double Braid |Orientation Type Straight |Ferrule Hex Crimp Size 0.1 to 0.151 in
- Design Kit WR-SMP PCB & Cable ConnectorsMount THT to Solder |Connector Type SMP |Orientation Type Right Angle to Straight
- Design Kit WR-SMA Cable Connectors
- Design Kit WR-MCX PCB & Cable Connectors
- Design Kit WR-MMCX PCB & Cable Connectors
- Design Kit WR-UMRF Ultraminiature RF Connector
- Design Kit WR-NTYPE PCB & CABLE CONNECTORS NEW
- Design Kit WR-MPC5 Mega Power Connector NEW
- Design Kit Pluggable Connectors NEW