Design Kits EMC Components
- Design Kit WE-SHC Seamless Shielding CabinetsL 8.7 to 48.9 mm |W 6.3 to 44.9 mm |H 2 to 5.3 mm |Core Material Steel
- Design Kit WE-SECF SMT EMI Contact FingerSize 0148, 0315, 0320, 0453, 0557, 0610, 0825, 1440, 1562, 1613, 1670, 1730, 1735, 2140, 2240 |L 2.7 to 7.15 mm |W 1.5 to 3 mm |H 1.5 to 13 mm
- Design Kit PCB Grounding ContactsL 3 to 10 mm |W 2 to 10 mm |H 2.5 to 15 mm |RS 0.1 Ω/ square
- Design Kit WE-SHC Shielding Cabinets AssortmentL 3.1 to 43.97 mm |W 3.1 to 43.97 mm |H 0.89 to 9.55 mm |Base Material Brass to Steel
- Design Kit WE-AFB EMI Suppression Axial Ferrite BeadØ Cable max. 3.3 to 11 mm |Ø OD 9.5 to 19 mm |Ø ID 3.55 to 11.5 mm |L 9.5 to 50.8 mm
- Design Kit WE-TOF EMI Suppression Toroidal FerriteØ Cable max. 3 to 26.9 mm |L 4.3 to 20 mm |Ø ID 3.3 to 27.4 mm |Material 4 W 620
- Design Kit WE-Star Snap Ferrites EXTENDEDØ Cable max. 5 to 27 mm |L 20 to 56.2 mm |W 16 to 55 mm |H 13 to 44 mm
- Design Kit WE-FLAT Flat Ferrite CoreØ Cable max. 10.7 to 52 mm |Z @ 25 MHz 1 turn 10 to 90 Ω |Z @ 100 MHz 1 turn 23 to 166 Ω
- Design Kit WE-CBF SMT FerritesSize 0402, 0603, 0805 |Zmax 20 to 4500 Ω |RDC max. 0.025 to 1 Ω |Type Wide Band to High Current
- Design Kit WE-CBF/WE-PBF/WE-CMS/WE-SUKW FerritesSize 1206, 1812, 4030, 7847, 8530, 9056 |Z @ 100 MHz 31 to 1000 Ω |Z @ 1 GHz 60 to 395 Ω |RDC max. 0.6 mΩ to 0.45 Ω
- Design Kit WE-MPSB / WE-PBF / WE-SUKW / WE-CMSZ @ 100 MHz 8 to 600 Ω |Z @ 1 GHz 24 to 395 Ω |IR 2 2100 mA to 38 A
- Design Kit WE-CBF HF SMT FerritesIR 50 to 600 mA |Zmax 15 to 4500 Ω |RDC max. 0.05 to 1.8 Ω |Type High Speed to High Current
- Design Kit WE-CNSW Common Mode Data Line Chokes EXTENDEDIR 200 to 2000 mA |VR 20 to 50 V
- Design Kit WE-LF Common Mode Power Line ChokesL1 0.4 to 50 mH |IR 0.3 to 6 A |RDC max. 0.02 to 2.6 Ω
- Design Kit WE-FI Toroidal Line Chokes EXTENDEDL 10 to 860 µH |RDC max. 0.26 Ω |IR 0.9 to 8 A
- Design Kit WE-SD Rod Core InductorsL1 10 µH |IR 15 A |RDC 1 5.7 mΩ
- Design Kit SMT Common Mode Filters for Data Line Chokes EXTENDEDL 10 µH to 100 mH |IR 0.15 to 10 A |Zmax 440 to 160000 Ω
- Design Kit WE-MI Multilayer SMT InductorsL 0.047 to 12 µH |IR 3 to 300 mA |Q 10 to 50 % |RDC max. 0.2 to 1.85 Ω
- Design Kit WE-CMBNC Common Mode Power Line ChokesIR 0.9 to 38 A |L 0.4 to 190 mH |RDC max. 1.1 to 430 mΩ |VR 300 V (AC)
- Design Kit WE-CMB / WE-CMB HC / WE-CMB NiZn Common Mode Power Line ChokesL1 14 µH to 39 mH |IR 0.3 to 10 A |RDC max. 2.7 to 3000 mΩ
- Design Kit WE-CMB / WE-ExB / WE-CMBNC Common Mode Power Line ChokesIR 2 to 15 A |L 47 µH to 35 mH |RDC max. 4.6 to 220 mΩ |VR 250 to 300 V (AC)
- Design Kit WE-CMB / WE-CMBH Common Mode Power Line ChokesIR 3 to 35 A |L 0.5 to 33 mH |RDC max. 2.3 to 210 mΩ |VR 250 V (AC)
- Design Kit WE-FC / WE-TFC Common Mode Power Line ChokesIR 0.25 to 2.6 A |L 1.1 to 42 mH |RDC max. 0.08 to 3.6 Ω |VR 250 to 300 V (AC)
- Design Kit Design Your EMC-FilterIR 0.4 to 50 A |L 0.7 to 27 mH |RDC max. 10 mΩ to 1.2 Ω |VR 250 to 300 V (AC)
- Design Kit WE-VD Disk VaristorVRMS 25 to 550 V |VDC 31 to 745 V |Wmax 1.2 to 510 J |PDiss 0.01 to 1 W
- Design Kit ESD PROTECTIONVDC 3.3 to 24 V |CCh min. 0.2 to 100 pF |Size 0402, 0603, 0805, DFN1210-6L, DFN1610-2L, DFN3810-9L, MSOP-10L, MSOP-8L, SC70-5L, SC70-6L, SOT143-4L, SOT23-3L, SOT23-5L, SOT23-6L, SOT563
- Design Kit WE-TVSP Power TVSP Diodes High PowerVDC 5 to 48 V |IPeak 19.4 to 326.1 A |VClamp max. 9.2 to 77.4 V
- Design Kit WE-TVSP Power TVS Diode Low PowerVDC 5 to 48 V |IPeak 5.2 to 65.3 A |VClamp max. 9.2 to 77.4 V
- Design Kit WE-VS SMT VaristorsVDC 5.5 to 85 V |IPeak 10 to 200 A |Wmax 0.02 to 1.1 J |CCh 70 to 3600 pF
- Design Kit ShielDIY Custom Shielding Cabinets
- Design Kit WE-FAS / WE-FSFS