OverviewAll product unitsProduct unitRadio ModulesProduct groupRadio ModulesProduct familyProprietary & WirepasProduct sub-familyWirepas

Filter by values

Order Code Data­sheet Simu­lation Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Product seriesRadio ModuleAntennaUSB Radio StickEvaluation Kit Offer
2611019021011
PDF EV-Kit Thetis-IEvaluation Kits2611011021010
2611109021011
PDF Mini EV-Board Thetis-IEvaluation Kits2611011021010
2611097021021
PDF Sensor Node Thetis-IEvaluation Kits2611011021010
2611011021010SPEC
PDF5 files Thetis-I 2402 MHz - 2480 400 4 -90 6 1.8 3.6 1000 RF pad and internal antennaThetis-IHimalia
2611086021011
2611019021011
2611086021011SPEC
PDF Thetis-I USB radio stick 2402 MHz - 2480 315 1000 internal antenna 68 24 12Evaluation Kits2611011021010
Order Code Data­sheet Simu­lation
2611019021011
2611109021011
2611097021021
2611011021010SPEC
2611086021011SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, e.r.p.
(dBm)
Rxsens, e.r.p.
(dBm)
PTx, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
ANTConnL
(mm)
W
(mm)
H
(mm)
Product seriesRadio ModuleAntennaUSB Radio StickEvaluation Kit Offer