- Proteus-IBluetooth® LE 4.2 Module (AMB2621) |Frequency Range 2402 MHz to 2480 MHz |Line of Sight Range Bluetooth® 50 to 100 m |ITX 7.5 mA |Isleep 0.4 µA
- Proteus-IIBluetooth® LE 5.0 Module (AMB2623) |Frequency Range 2402 MHz to 2480 MHz |Line of Sight Range Bluetooth® 50 to 100 m |ITX 7.5 mA |Isleep 0.4 µA
- Proteus-III & Proteus-III-SPIBluetooth® LE 5.1 Module |Frequency Range 2402 MHz to 2480 MHz |Line of Sight Range Bluetooth® 400 m |ITX 18.09 to 18.9 mA |Isleep 0.4 µA
- Proteus-eBluetooth® LE 5.1 Module |Frequency Range 2402 MHz to 2480 MHz |Line of Sight Range Bluetooth® 350 m |ITX 9.3 mA |Isleep 0.3 µA
- Puck-IBluetooth® Classic Radio Module NRND (AMB2301) |Frequency Range 2402 MHz to 2480 MHz |Line of Sight Range Bluetooth® 20 m |ITX 65 mA
- Evaluation-Kits EXTENDEDfor Bluetooth® LE 4.2, 5.0 and 5.1 with internal or external antenna
- SensorBLE FeatherWing Kit
Order Code | Datasheet | Replacement Order Code | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | Line of Sight Range Bluetooth® (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Product series | Evaluation Kit | Antenna | USB Radio Stick | Radio Module | Offer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2608011024000 | SPEC | – | 5 files | 2402 MHz - 2480 | Proteus-I with integrated antenna | 50 | -2 | -91 | – | – | 1.8 | 3.6 | 1000 | Integrated PCB | Proteus-I | 2608019024001 2608049024001 | – | – | – | ||||
2604021024000i | SPEC | 2608011024000 2608011024010 2611011024000 | – | – | 2402 MHz - 2480 | Puck-I | 20 | 1.4 | -80 | – | – | 2.9 | 3.6 | 2000 | – | Puck-I | – | Himalia | – | – | – | ||
2608011024010 | SPEC | – | 5 files | 2402 MHz - 2480 | Proteus-II with integrated antenna | 50 | -2 | -91 | – | – | 1.8 | 3.6 | 2000 | Integrated PCB | Proteus-II | 2608019024011 2608049024011 | Himalia | 2608036024011 | – | ||||
2608011124000 | SPEC | – | 5 files | 2402 MHz - 2480 | Proteus-I with 50 Ohm RF pad | 100 | – | – | 3 | -96 | 1.8 | 3.6 | 1000 | RF pad | Proteus-I | 2608019324001 | Himalia | – | – | ||||
2608011124010 | SPEC | – | 5 files | 2402 MHz - 2480 | Proteus-II with 50 Ohm RF pad | 100 | – | – | 3 | -96 | 1.8 | 3.6 | 2000 | RF pad | Proteus-II | 2608019324011 | – | 2608036024011 | – | ||||
2611011024000 | SPEC | – | 5 files | 2402 MHz - 2480 | Proteus-III | 400 | 4 | -90 | 6 | -92 | 1.8 | 3.6 | 2000 | RF pad and internal antenna | Proteus-III & Proteus-III-SPI | 2611019024001 2611069024001 2611149024001 | Himalia | 2611036024001 | – | ||||
2611011024010 | SPEC | – | 5 files | 2402 MHz - 2480 | Proteus-III-SPI | 400 | 4 | -90 | 6 | -92 | 1.8 | 3.6 | 2000 | RF pad and internal antenna | Proteus-III & Proteus-III-SPI | 2611119024011 2611149024011 | Himalia | – | – | ||||
2612011024000 | SPEC | – | – | 4 files | 2402 MHz - 2480 | Proteus-e | 350 | -4 | -85 | 4 | – | 1.8 | 3.6 | 2000 | RF connector pad for external antenna and internal PCB antenna | Proteus-e | 2612019024001 | – | – | – | |||
2608019324001 | – | – | – | – | EV-Kit with Proteus-I with 50 Ohm RF pad | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | Himalia | – | 2608011124000 | ||||
2608019024001 | – | – | – | – | EV-Kit Proteus-I with integrated antenna | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2608011024000 | ||||
2608019324011 | – | – | – | – | EV-Kit Proteus-II with 50 Ohm RF pad | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | Himalia | – | 2608011124010 | ||||
2608019024011 | – | – | – | – | EV-Kit Proteus-II with integrated antenna | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2608011024010 | ||||
2611019024001 | – | – | – | – | EV-Kit Proteus-III | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | Himalia | – | 2611011024000 | ||||
2611069024001i | 2611149024001 | – | – | – | Mini EV-Board Proteus-III | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2611011024000 | – | |||
2611119024011i | 2611149024011 | – | – | – | Mini EV-Board Proteus-III-SPI | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2611011024010 | – | |||
2612019024001 | SPEC | – | – | – | – | EV-Kit Proteus-e | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2612011024000 | |||
2608049024001 | – | – | – | – | Proteus-I Bluetooth® 4.2 Family EV Board | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2608011024000 | ||||
2608049024011 | – | – | – | – | Proteus-II Bluetooth® 5 Family EV Board | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2608011024010 | ||||
2611149024001 | – | – | – | – | Proteus-III Bluetooth® 5.1 Family EV Board | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2611011024000 | ||||
2611149024011 | – | – | – | – | Proteus-III-SPI Bluetooth® 5.1 Family EV Board | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2611011024010 | ||||
2611187024001 | – | – | – | – | SensorBLE FeatherWing Kit | – | – | – | – | – | – | – | – | – | SensorBLE FeatherWing Kit | – | – | – | – | ||||
2617029025001 | – | – | – | – | Stephano-I WiFi 2.4 GHz - Bluetooth® LE 5.0 EV-Kit | – | – | – | – | – | – | – | – | – | Evaluation-Kits | – | – | – | 2617011025000 |
Order Code | Datasheet | Replacement Order Code | Simulation | |
---|---|---|---|---|
2608011024000 | SPEC | – | ||
2604021024000i | SPEC | 2608011024000 2608011024010 2611011024000 | – | |
2608011024010 | SPEC | – | ||
2608011124000 | SPEC | – | ||
2608011124010 | SPEC | – | ||
2611011024000 | SPEC | – | ||
2611011024010 | SPEC | – | ||
2612011024000 | SPEC | – | – | |
2608019324001 | – | – | – | |
2608019024001 | – | – | – | |
2608019324011 | – | – | – | |
2608019024011 | – | – | – | |
2611019024001 | – | – | – | |
2611069024001i | – | 2611149024001 | – | |
2611119024011i | – | 2611149024011 | – | |
2612019024001 | SPEC | – | – | |
2608049024001 | – | – | – | |
2608049024011 | – | – | – | |
2611149024001 | – | – | – | |
2611149024011 | – | – | – | |
2611187024001 | – | – | – | |
2617029025001 | – | – | – |
Offer |
---|
– |
– |
– |
Order Code | Datasheet | Replacement Order Code | Simulation | Manual | Downloads | Frequency Range (MHz) | Description | Line of Sight Range Bluetooth® (m) | PTx, e.r.p. (dBm) | Rxsens, e.r.p. (dBm) | PTx, 50 Ω (dBm) | Rxsens, 50 Ω (dBm) | VDD min. (V) | VDD max. (V) | Rb max. (kbps) | ANTConn | Product series | Evaluation Kit | Antenna | USB Radio Stick | Radio Module | Offer |
---|