Characteristics
- Wide selection of single-phase line filters
- Module in compact design
Length:315 mm
Height: 435 mm
Width: 220 mm - All technical information at a glance
- Lifelong free refill
- Immediate availability of components on site
Applications
- Flexible and compact shelf system for the extensive equipment of EMC and design laboratories with electronic components
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Description | Samples |
---|---|---|---|---|---|---|---|
810911001 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage | ||
810911003 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage | ||
810911006 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage | ||
810911008 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage | ||
810911010 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage | ||
810912001 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage Advanced | ||
810912003 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage Advanced | ||
810912006 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage Advanced | ||
810912008 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage Advanced | ||
810912012 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage Advanced | ||
810912014 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage Advanced | ||
810912020 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage Advanced | ||
810912010 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Single-Stage Advanced | ||
810913006 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Two-Stage | ||
810913010 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Two-Stage | ||
810913014 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Two-Stage | ||
810913020 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CLFS Line Filter | Line Filter Two-Stage |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Description | Samples |
---|
Use with
Videos
Alpha-Rack – the flexible rack system with lifelong free refill