General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Durability | 10 000 Mating cycles |
Connector Type | USB 3.1 Type C |
Gender | Receptacle |
Type | Horizontal |
Material Properties | |
---|---|
Insulator Material | LCP |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Brass |
Contact Plating | 2µ” Gold over 30µ” Pd-Ni |
Contact Type | Stamped |
Shielding Material | Steel |
Shielding Plating | Matte Tin |
Electrical Properties | |
---|---|
Working Voltage | 20 V (DC) |
Withstanding Voltage | 100 V (AC) |
Contact Resistance | 30 mΩ |
Application Notes
Products
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 632723100011 | SPEC | 6 files | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 20 | Tape and Reel | 612690 614001 | |
![]() | 632723300011 | SPEC | 6 files | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 20 | Tape and Reel | 614001 |
Samples |
---|
Order Code | Datasheet | Downloads | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | Design Kit | Samples |
---|
Mates with
Use with
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: 100 W Design with USB C
Videos
Würth Elektronik Webinar: USB 3.1 C - Technical analysis and design tips
Videos
Würth Elektronik Webinar: USB 3.1 – a versatile connection system for multiple applications
Videos
Würth Elektronik Webinar: USB-C - "from layout to production"