OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyInput/Output ConnectorsProduct sub-familyWR-CRD Card ConnectorsApplicationCompact FlashProduct seriesWR-CRD Compact Flash Card Connector Header 50 pins

WR-CRD Compact Flash Card Connector Header 50 pins

WR-CRD Compact Flash Card Connector Header 50 pins
General Information
Operating Temperature-25 °C up to +85 °C
ComplianceRoHS
Quality Class5 000 Mating cycles
GenderSocket
TypeHeader
Material Properties
Insulator MaterialLCP
Insulator Flammability RatingUL94 V-0
ColorWhite
Contact MaterialCopper Alloy
Contact PlatingGold
Contact TypeStamped
Electrical Properties
IR0.5 A
Working Voltage50 V (AC)
Withstanding Voltage500 V (AC)
Contact Resistance50 mΩ

Products

Order Code Data­sheet Downloads StatusApplicationPins (Value)
(pcs)
GenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Samples
693120015011SPEC
7 files Active i| Production is active. Expected lifetime: >10 years. Compact Flash 50 Socket Header SMT -25 °C up to +85 °C 50
Order Code Data­sheet
693120015011SPEC
Samples
Order Code Data­sheet Downloads StatusApplicationPins (Value)
(pcs)
GenderTypeMountOperating TemperatureWorking Voltage
(V (AC))
Samples