Compact Flash
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 693120015011 | SPEC | 7 files | 50 | Socket | Header | SMT | -25 °C up to +85 °C | 50 | WR-CRD Compact Flash Card Connector Header 50 pins | – | |
![]() | 693120025011 | SPEC | 7 files | 50 | Socket | Header | SMT | -25 °C up to +85 °C | 100 | WR-CRD Compact Flash Card Connector Header Reverse type 50 pins | – | |
![]() | 693120035011 | SPEC | 7 files | 50 | Socket | Shrouded | SMT | -25 °C up to +85 °C | 100 | WR-CRD Compact Flash Card Connector Header Shrouded type 50 pins | 612690 |
Order Code | Datasheet | |
---|---|---|
![]() | 693120015011 | SPEC |
![]() | 693120025011 | SPEC |
![]() | 693120035011 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Gender | Type | Mount | Operating Temperature | Working Voltage (V (AC)) | Product series | Design Kit | Samples |
---|