General Information |
---|
Operating Temperature | -40 °C up to +85 °C |
Type | Right Angled |
Material Properties |
---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Black |
Contact Material | Copper Alloy |
Contact Type | Stamped |
Shielding Material | Brass |
Shielding Plating | Nickel (Ni) |
Center Pin Plating | Gold |
Tip Spring Material | Tin |
Shunt Terminal Plating | Tin |
Electrical Properties |
---|
Working Voltage | 20 V (DC) |
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 30 mΩ |
RISO | 100 MΩ |
Certification |
---|
UL Approval | E323964 |
Packaging Properties |
---|
Packaging | Tape and Reel |
Products
Too many results (XXX). Only the first 100 results are shown. Please narrow down your search.
Order Code | Datasheet | Downloads | Status | Mount | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Design Kit | Samples |
---|
694105309102 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | THT | Right Angled | 5.5 | 20 | Tape and Reel | 612690 694001
| |
Order Code | Datasheet |
---|
694105309102 | SPEC
|
Order Code | Datasheet | Downloads | Status | Mount | Type | IR (A) | Working Voltage (V (DC)) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: