DC Power Jacks
- WR-DC DC Power Jack Vertical THT Ø 6.4Mount THT |Type Vertical |Working Voltage 30 V (DC) |IR 3 A |IR 3 A
- WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegsMount SMT |Type Right Angled |Working Voltage 24 V (DC) |IR 5 A |IR 5 A
- WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegsMount SMT |Type Right Angled |Working Voltage 24 V (DC) |IR 5 A |IR 5 A
- WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegsMount SMT |Type Right Angled |Working Voltage 18 V (DC) |IR 5 A |IR 5 A
- WR-DC DC Power Jack Right Angled Ø 6.4Mount THT |Type Right Angled |Working Voltage 30 V (DC) |IR 5 A |IR 5 A
- WR-DC Power Jack Right Angled Shielded THT Ø 4.93Mount THT |Type Right Angled |Working Voltage 20 V (DC) |IR 5.5 A
Order Code | Datasheet | Downloads | Status | Mount | Type | IR (A) | IR (A) | Working Voltage (V (DC)) | Packaging | Product series | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 694106105102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | SMT | Right Angled | 5 | 5 | 24 | Tape and Reel | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs | 694001 | |
![]() | 694106106102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | SMT | Right Angled | 5 | 5 | 24 | Tape and Reel | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs | 612690 694001 | |
![]() | 694108106102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | SMT | Right Angled | 5 | 5 | 24 | Tape and Reel | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with 4 soldering pads & pegs | 694001 | |
![]() | 694103107102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | SMT | Right Angled | 5 | 5 | 18 | Tape and Reel | WR-DC DC Power Jack Right Angled Low Profile SMT Ø 3.9 with 4 soldering pads & pegs | 612690 694001 | |
![]() | 694108105102 | – | 6 files | Active i| Production is active. Expected lifetime: >10 years. | SMT | Right Angled | 5 | 5 | 24 | Tape and Reel | WR-DC DC Power Jack Right Angled SMT Ø 6.4 with pegs | 694001 | |
![]() | 694105309102 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | THT | Right Angled | 5.5 | – | 20 | Tape and Reel | WR-DC Power Jack Right Angled Shielded THT Ø 4.93 | 612690 694001 | |
![]() | 694106301002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | THT | Right Angled | 5 | 5 | 30 | Bag | WR-DC DC Power Jack Right Angled Ø 6.4 | 612690 694001 | |
![]() | 694108301002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | THT | Right Angled | 5 | 5 | 30 | Bag | WR-DC DC Power Jack Right Angled Ø 6.4 | 612690 694001 | |
![]() | 694106402002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | THT | Vertical | 3 | 3 | 30 | Bag | WR-DC DC Power Jack Vertical THT Ø 6.4 | 612690 694001 | |
![]() | 694108402002 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | THT | Vertical | 3 | 3 | 30 | Bag | WR-DC DC Power Jack Vertical THT Ø 6.4 | 694001 |
Order Code | Datasheet | |
---|---|---|
![]() | 694106105102 | SPEC |
![]() | 694106106102 | SPEC |
![]() | 694108106102 | SPEC |
![]() | 694103107102 | SPEC |
![]() | 694108105102 | – |
![]() | 694105309102 | SPEC |
![]() | 694106301002 | SPEC |
![]() | 694108301002 | SPEC |
![]() | 694106402002 | SPEC |
![]() | 694108402002 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Mount | Type | IR (A) | IR (A) | Working Voltage (V (DC)) | Packaging | Product series | Design Kit | Samples |
---|