Characteristics
- SMT models
- Sizes from 7.0 x 5.0 to 1.2 x 1.0 mm
- Hermetically sealed
Applications
- Microprocessor
- Wireless Communication Devices
- Industrial Devices
- Wired Communication (e.g. Ethernet and USB)
- IoT
- Optical Network
- Audio and Multimedia Devices
- Test and Measurement Equipment
- Navigation and Locators
- Wearables
Products
Order Code | Datasheet | Downloads | Status | Product series | Size | f | Tol. f | Cload (pF) | Operating Temperature | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
830026380 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 12SMX | 8 MHz | ±30ppm | 16 | -20 °C up to +70 °C | 7 | 5 | 1.4 | |
830026382 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 12SMX | 11.0592 MHz | ±30ppm | 16 | -20 °C up to +70 °C | 7 | 5 | 1.4 | |
830026384 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 12SMX | 12 MHz | ±30ppm | 16 | -20 °C up to +70 °C | 7 | 5 | 1.4 | |
830026388 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 12SMX | 14.7456 MHz | ±30ppm | 16 | -20 °C up to +70 °C | 7 | 5 | 1.4 | |
830026392 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 12SMX | 16 MHz | ±30ppm | 16 | -20 °C up to +70 °C | 7 | 5 | 1.4 | |
830026394 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 12SMX | 20 MHz | ±30ppm | 16 | -20 °C up to +70 °C | 7 | 5 | 1.4 | |
830026396 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | 12SMX | 24.576 MHz | ±30ppm | 16 | -20 °C up to +70 °C | 7 | 5 | 1.4 | |
830030819 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 16 MHz | ±50ppm | 18 | -10 °C up to +60 °C | 5 | 3.2 | 1 | |
830033643 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 14.31818 MHz | ±50ppm | 18 | -10 °C up to +60 °C | 5 | 3.2 | 1 | |
830035267 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 24.576 MHz | ±50ppm | 16 | -10 °C up to +60 °C | 3.2 | 2.5 | 0.8 | |
830035268 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 25 MHz | ±50ppm | 16 | -10 °C up to +60 °C | 3.2 | 2.5 | 0.8 | |
830035503 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 16.384 MHz | ±50ppm | 16 | -10 °C up to +60 °C | 3.2 | 2.5 | 0.8 | |
830050991 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 26 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830053099 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 27.12 MHz | ±10ppm | 10 | -20 °C up to +70 °C | 3.2 | 2.5 | 0.8 | |
830055293 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 14.7456 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830055295 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 12 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830055299 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 25 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830055663 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 8 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830055951 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 16 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830056808 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 20 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830057824 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 27 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830058124 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 24 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830058149 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 24 MHz | ±10ppm | 10 | -20 °C up to +70 °C | 3.2 | 2.5 | 0.8 | |
830059477 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 12.8 MHz | ±10ppm | 15 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059522 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 12 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059523 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 12.288 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059530 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 24 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059531 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 24.576 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059532 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 25 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059535 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 32 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059537 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 40 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059539 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 48 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830059638 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 20 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830059643 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 26 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830059646 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 30 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830059648 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 40 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830060843 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 50 MHz | ±25ppm | 10 | -20 °C up to +70 °C | 3.2 | 2.5 | 0.8 | |
830072604 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 25 MHz | ±10ppm | 8 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830063334 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 25 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830072404 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 26 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830072402 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-104 | 10 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 5 | 3.2 | 1 | |
830069377 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 32 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 3.2 | 2.5 | 0.8 | |
830069381 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 20 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069383 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 24 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069387 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 24.576 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069882 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-180 | 12 MHz | ±30ppm | 10 | -40 °C up to +125 °C | 3.2 | 2.5 | 0.8 | |
830069390 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 32 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069392 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 16 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069395 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 16.384 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069400 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 18.432 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069404 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 19.2 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069405 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 27 MHz | ±20ppm | 18 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830069407 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | CFPX-218 | 30 MHz | ±20ppm | 10 | -40 °C up to +85 °C | 2.5 | 2 | 0.6 | |
830059585 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 20 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830059591 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 26 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830059596 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 30 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830059597 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 32 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830059627 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 38.4 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830059632 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 40 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830072546 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 48 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830072543 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 27 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830072541 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 27 MHz | ±15ppm | 8 | -20 °C up to +70 °C | 1.6 | 1.2 | 0.45 | |
830072539 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 24 MHz | ±15ppm | 8 | -20 °C up to +70 °C | 1.6 | 1.2 | 0.45 | |
830066742 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 26 MHz | ±15ppm | 8 | -20 °C up to +70 °C | 1.6 | 1.2 | 0.45 | |
830069528 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 48 MHz | ±15ppm | 8 | -20 °C up to +70 °C | 1.6 | 1.2 | 0.45 | |
830069527 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 40 MHz | ±15ppm | 8 | -20 °C up to +70 °C | 1.6 | 1.2 | 0.45 | |
830069526 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-26 | 32 MHz | ±15ppm | 8 | -20 °C up to +70 °C | 1.6 | 1.2 | 0.45 | |
830069494 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 25 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830069493 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-42 | 24 MHz | ±15ppm | 10 | -40 °C up to +85 °C | 2 | 1.6 | 0.5 | |
830108049101 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-240 | 48 MHz | ±10ppm | 8 | -30 °C up to +85 °C | 1.2 | 1 | 0.33 | |
830108131601 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-240 | 38.4 MHz | ±7ppm | 5 | -30 °C up to +85 °C | 1.2 | 1 | 0.33 | |
830108131401 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-240 | 37.4 MHz | ±7ppm | 5 | -30 °C up to +85 °C | 1.2 | 1 | 0.33 | |
830108254201 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | WE-XTAL Quartz Crystal | IQXC-240 | 32 MHz | ±7ppm | 5 | -30 °C up to +85 °C | 1.2 | 1 | 0.33 |
Order Code | Datasheet |
---|---|
830026380 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830026382 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830026384 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830026388 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830026392 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830026394 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830026396 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830030819 | SPEC |
830033643 | SPEC |
830035267 | SPEC |
830035268 | SPEC |
830035503 | SPEC |
830050991 | SPEC |
830053099 | SPEC |
830055293 | SPEC |
830055295 | SPEC |
830055299 | SPEC |
830055663 | SPEC |
830055951 | SPEC |
830056808 | SPEC |
830057824 | SPEC |
830058124 | SPEC |
830058149 | SPEC |
830059477 | SPEC |
830059522 | SPEC |
830059523 | SPEC |
830059530 | SPEC |
830059531 | SPEC |
830059532 | SPEC |
830059535 | SPEC |
830059537 | SPEC |
830059539 | SPEC |
830059638 | SPEC |
830059643 | SPEC |
830059646 | SPEC |
830059648 | SPEC |
830060843 | SPEC |
830072604 | SPEC |
830063334 | SPEC |
830072404 | SPEC |
830072402 | SPEC |
830069377 | SPEC |
830069381 | SPEC |
830069383 | SPEC |
830069387 | SPEC |
830069882 | SPEC |
830069390 | SPEC |
830069392 | SPEC |
830069395 | SPEC |
830069400 | SPEC |
830069404 | SPEC |
830069405 | SPEC |
830069407 | SPEC |
830059585 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830059591 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830059596 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830059597 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830059627 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830059632 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830072546 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830072543 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830072541 | SPEC |
830072539 | SPEC |
830066742 | SPEC |
830069528 | SPEC |
830069527 | SPEC |
830069526 | SPEC |
830069494 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830069493 | SPEC PCN pendingDue to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff. |
830108049101 | SPEC |
830108131601 | SPEC |
830108131401 | SPEC |
830108254201 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Product series | Size | f | Tol. f | Cload (pF) | Operating Temperature | L (mm) | W (mm) | H (mm) | Samples |
---|