Applications
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
885012005034 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005049 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005035 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1.5 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005036 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 2.2 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1.5 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005037 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 3.3 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005038 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 4.7 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005053 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005039 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 6.8 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005054 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 6.8 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005040 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005041 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 15 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005056 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005042 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005043 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 33 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 33 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005044 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 47 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005059 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 68 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005060 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 68 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012005046 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012205038 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 pF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | 50 | 0402 | 0.5 | X7R Class II | ||
885012005047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 150 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005062 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 150 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012205039 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 150 pF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205056 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 150 pF | 50 | 0402 | 0.5 | X7R Class II | ||
885012005048 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 pF | 25 | 0402 | 0.5 | NP0 Class I | ||
885012005063 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | 50 | 0402 | 0.5 | NP0 Class I | ||
885012205040 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 pF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205041 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 330 pF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 pF | 50 | 0402 | 0.5 | X7R Class II | ||
885012005017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 470 pF | 10 | 0402 | 0.5 | NP0 Class I | ||
885012205042 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 470 pF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205059 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205043 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 680 pF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205060 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 680 pF | 50 | 0402 | 0.5 | X7R Class II | ||
885012005018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 nF | 10 | 0402 | 0.5 | NP0 Class I | ||
885012205044 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1.5 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205062 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1.5 nF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205046 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 2.2 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205063 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 nF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 3.3 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205064 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 nF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205048 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 4.7 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205065 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205049 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 6.8 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205066 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 6.8 nF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205067 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | 50 | 0402 | 0.5 | X7R Class II | ||
885012205051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 15 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012205053 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 33 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012105014 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 33 nF | 16 | 0402 | 0.5 | X5R Class II | ||
885012205054 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 47 nF | 25 | 0402 | 0.5 | X7R Class II | ||
885012105015 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 47 nF | 16 | 0402 | 0.5 | X5R Class II | ||
885012205036 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 68 nF | 16 | 0402 | 0.5 | X7R Class II | ||
885012205037 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | 16 | 0402 | 0.5 | X7R Class II | ||
885012105016 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 100 nF | 16 | 0402 | 0.5 | X5R Class II | ||
885012105018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | 25 | 0402 | 0.5 | X5R Class II | ||
885012105017 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | 16 | 0402 | 0.5 | X5R Class II | ||
885012105012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 1 µF | 10 | 0402 | 0.5 | X5R Class II | ||
885012105013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 2.2 µF | 10 | 0402 | 0.5 | X5R Class II | ||
885012105008 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 4.7 µF | 6.3 | 0402 | 0.5 | X5R Class II |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|