Applications
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
885012006045 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006046 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1.5 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006047 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006048 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006049 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 6.8 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006034 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006053 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006035 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 33 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006054 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 33 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006036 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 47 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006037 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 68 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006056 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 68 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012006038 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006057 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012206077 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 pF | 50 | 0603 | 0.8 | X7R Class II | ||
885012006039 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 150 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006058 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 150 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012206078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 150 pF | 50 | 0603 | 0.8 | X7R Class II | ||
885012006040 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006059 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012206079 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | 50 | 0603 | 0.8 | X7R Class II | ||
885012006041 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 330 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006060 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012206080 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 pF | 50 | 0603 | 0.8 | X7R Class II | ||
885012006042 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 470 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006061 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012206081 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | 50 | 0603 | 0.8 | X7R Class II | ||
885012006043 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 680 pF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006062 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 680 pF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012206082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 680 pF | 50 | 0603 | 0.8 | X7R Class II | ||
885012006044 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 nF | 25 | 0603 | 0.8 | NP0 Class I | ||
885012006063 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | 50 | 0603 | 0.8 | NP0 Class I | ||
885012206083 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206084 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1.5 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012006015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 2.2 nF | 10 | 0603 | 0.8 | NP0 Class I | ||
885012206085 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012006016 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 3.3 nF | 10 | 0603 | 0.8 | NP0 Class I | ||
885012206086 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206087 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206088 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 6.8 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206065 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012206089 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206066 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 15 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012206090 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206067 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012206091 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206068 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 33 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012206092 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 33 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206069 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 47 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012206093 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206070 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 68 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012206094 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 68 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206071 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012206095 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | 50 | 0603 | 0.8 | X7R Class II | ||
885012206072 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 150 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012206073 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012106019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 220 nF | 25 | 0603 | 0.8 | X5R Class II | ||
885012206074 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 330 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012106007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 330 nF | 10 | 0603 | 0.8 | X5R Class II | ||
885012206075 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 470 nF | 25 | 0603 | 0.8 | X7R Class II | ||
885012106020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 470 nF | 25 | 0603 | 0.8 | X5R Class II | ||
885012106021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 680 nF | 25 | 0603 | 0.8 | X5R Class II | ||
885012206076 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | 25 | 0603 | 0.8 | X7R Class II | ||
885012106022 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 1 µF | 25 | 0603 | 0.8 | X5R Class II | ||
885012206027 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 2.2 µF | 10 | 0603 | 0.8 | X7R Class II | ||
885012106018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 2.2 µF | 16 | 0603 | 0.8 | X5R Class II | ||
885012106012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | 10 | 0603 | 0.8 | X5R Class II | ||
885012106006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 10 µF | 6.3 | 0603 | 0.8 | X5R Class II |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|