Applications
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
885012008049 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | 50 | 1206 | 0.8 | NP0 Class I | ||
885012009017 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 nF | 50 | 1210 | 0.95 | NP0 Class I | ||
885012008050 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1.5 nF | 50 | 1206 | 0.8 | NP0 Class I | ||
885012009018 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1.5 nF | 50 | 1210 | 0.95 | NP0 Class I | ||
885012010009 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1.5 nF | 50 | 1812 | 1.25 | NP0 Class I | ||
885012008051 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 nF | 50 | 1206 | 0.8 | NP0 Class I | ||
885012009019 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 nF | 50 | 1210 | 0.95 | NP0 Class I | ||
885012008052 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 nF | 50 | 1206 | 0.8 | NP0 Class I | ||
885012009020 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 nF | 50 | 1210 | 0.95 | NP0 Class I | ||
885012010010 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 3.3 nF | 50 | 1812 | 1.25 | NP0 Class I | ||
885012008053 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | 50 | 1206 | 0.8 | NP0 Class I | ||
885012009021 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | 50 | 1210 | 0.95 | NP0 Class I | ||
885012010011 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | 50 | 1812 | 1.25 | NP0 Class I | ||
885012008054 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 6.8 nF | 50 | 1206 | 0.95 | NP0 Class I | ||
885012009022 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 6.8 nF | 50 | 1210 | 0.95 | NP0 Class I | ||
885012010012 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 6.8 nF | 50 | 1812 | 1.25 | NP0 Class I | ||
885012008055 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | 50 | 1206 | 1.25 | NP0 Class I | ||
885012208081 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | 50 | 1206 | 0.8 | X7R Class II | ||
885012009023 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | 50 | 1210 | 0.95 | NP0 Class I | ||
885012010013 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 10 nF | 50 | 1812 | 1.25 | NP0 Class I | ||
885012208082 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | 50 | 1206 | 0.8 | X7R Class II | ||
885012009024 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | 50 | 1210 | 1.25 | NP0 Class I | ||
885012010014 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 15 nF | 50 | 1812 | 1.25 | NP0 Class I | ||
885012208083 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 nF | 50 | 1206 | 0.8 | X7R Class II | ||
885012010015 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 22 nF | 50 | 1812 | 1.25 | NP0 Class I | ||
885012008010 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 33 nF | 10 | 1206 | 1.6 | NP0 Class I | ||
885012208084 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 33 nF | 50 | 1206 | 0.8 | X7R Class II | ||
885012010016 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 33 nF | 50 | 1812 | 1.25 | NP0 Class I | ||
885012208085 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 47 nF | 50 | 1206 | 0.8 | X7R Class II | ||
885012208086 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 68 nF | 50 | 1206 | 0.8 | X7R Class II | ||
885012208087 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | 50 | 1206 | 0.8 | X7R Class II | ||
885012210025 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 100 nF | 50 | 1812 | 1.25 | X7R Class II | ||
885012208088 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 150 nF | 50 | 1206 | 0.95 | X7R Class II | ||
885012210026 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 150 nF | 50 | 1812 | 1.25 | X7R Class II | ||
885012208089 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 nF | 50 | 1206 | 0.95 | X7R Class II | ||
885012209043 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 nF | 50 | 1210 | 0.95 | X7R Class II | ||
885012210027 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 220 nF | 50 | 1812 | 1.25 | X7R Class II | ||
885012208090 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 nF | 50 | 1206 | 1.25 | X7R Class II | ||
885012209044 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 nF | 50 | 1210 | 1.25 | X7R Class II | ||
885012210028 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 330 nF | 50 | 1812 | 1.25 | X7R Class II | ||
885012208091 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 nF | 50 | 1206 | 1.6 | X7R Class II | ||
885012209045 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 nF | 50 | 1210 | 1.25 | X7R Class II | ||
885012210029 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 470 nF | 50 | 1812 | 1.25 | X7R Class II | ||
885012208092 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 680 nF | 50 | 1206 | 1.6 | X7R Class II | ||
885012209046 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 680 nF | 50 | 1210 | 1.25 | X7R Class II | ||
885012210030 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 680 nF | 50 | 1812 | 2 | X7R Class II | ||
885012208093 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | 50 | 1206 | 1.6 | X7R Class II | ||
885012209047 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | 50 | 1210 | 1.25 | X7R Class II | ||
885012210031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 1 µF | 50 | 1812 | 2 | X7R Class II | ||
885012108019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 2.2 µF | 25 | 1206 | 1.6 | X5R Class II | ||
885012210032 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 2.2 µF | 50 | 1812 | 2.5 | X7R Class II | ||
885012108015 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 3.3 µF | 16 | 1206 | 1.6 | X5R Class II | ||
885012208094 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 µF | 50 | 1206 | 1.6 | X7R Class II | ||
885012108020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 4.7 µF | 25 | 1206 | 1.6 | X5R Class II | ||
885012209048 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | 4.7 µF | 50 | 1210 | 2.5 | X7R Class II | ||
885012109008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 4.7 µF | 16 | 1210 | 2 | X5R Class II | ||
885012109012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 4.7 µF | 25 | 1210 | 2 | X5R Class II | ||
885012208069 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | 25 | 1206 | 1.6 | X7R Class II | ||
885012108017 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | 16 | 1206 | 1.6 | X5R Class II | ||
885012108021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | 25 | 1206 | 1.6 | X5R Class II | ||
885012209028 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | 25 | 1210 | 2 | X7R Class II | ||
885012109009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 10 µF | 16 | 1210 | 2 | X5R Class II | ||
885012109013 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | 25 | 1210 | 2 | X5R Class II | ||
885012208019 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 22 µF | 10 | 1206 | 1.6 | X7R Class II | ||
885012108018 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | 16 | 1206 | 1.6 | X5R Class II | ||
885012209006 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 22 µF | 10 | 1210 | 2.5 | X7R Class II | ||
885012109010 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 22 µF | 16 | 1210 | 2.5 | X5R Class II | ||
885012109014 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | 22 µF | 25 | 1210 | 2.5 | X5R Class II | ||
885012108012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | 47 µF | 10 | 1206 | 1.6 | X5R Class II | ||
885012109011 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | 47 µF | 16 | 1210 | 2.5 | X5R Class II | ||
885012108005 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 100 µF | 6.3 | 1206 | 1.6 | X5R Class II | ||
885012109004 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | 100 µF | 6.3 | 1210 | 2.5 | X5R Class II |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|