Applications
- Coupling
- Decoupling
- Bypass
- Smoothing
- Filtering
- Resonant circuit
Products
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
885012007094 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012006087 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012006089 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 2.2 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007095 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 3.3 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012006090 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 3.3 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007096 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 4.7 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012006091 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 4.7 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012006092 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 5.6 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012006093 | SPEC | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 8.2 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012006073 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 10 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007076 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 10 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012006076 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 33 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007079 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 33 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012006077 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 47 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007080 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 47 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012006078 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 68 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007081 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 68 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012006079 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007082 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012206102 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 pF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207110 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 pF | 100 | 0805 | 0.8 | X7R Class II | ||
885012006080 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 150 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007083 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 150 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012206103 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 150 pF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207111 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 150 pF | 100 | 0805 | 0.8 | X7R Class II | ||
885012006082 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 330 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007085 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 330 pF | 100 | 0805 | 0.6 | NP0 Class I | ||
885012206105 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 330 pF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207113 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 330 pF | 100 | 0805 | 0.8 | X7R Class II | ||
885012006083 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 470 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007086 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 470 pF | 100 | 0805 | 0.8 | NP0 Class I | ||
885012206106 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 470 pF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207114 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 470 pF | 100 | 0805 | 0.8 | X7R Class II | ||
885012006084 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 680 pF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007087 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 680 pF | 100 | 0805 | 0.8 | NP0 Class I | ||
885012206107 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 680 pF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207115 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 680 pF | 100 | 0805 | 0.8 | X7R Class II | ||
885012006085 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 nF | 100 | 0603 | 0.8 | NP0 Class I | ||
885012007088 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 nF | 100 | 0805 | 0.8 | NP0 Class I | ||
885012208106 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 nF | 100 | 1206 | 0.8 | X7R Class II | ||
885012206108 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 nF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207116 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1 nF | 100 | 0805 | 0.8 | X7R Class II | ||
885012007089 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1.5 nF | 100 | 0805 | 0.8 | NP0 Class I | ||
885012206109 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1.5 nF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207117 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 1.5 nF | 100 | 0805 | 0.8 | X7R Class II | ||
885012007091 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 3.3 nF | 100 | 0805 | 1.25 | NP0 Class I | ||
885012206111 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 3.3 nF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207119 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 3.3 nF | 100 | 0805 | 0.8 | X7R Class II | ||
885012007092 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 4.7 nF | 100 | 0805 | 1.25 | NP0 Class I | ||
885012206112 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 4.7 nF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207120 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 4.7 nF | 100 | 0805 | 0.8 | X7R Class II | ||
885012207121 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 6.8 nF | 100 | 0805 | 0.8 | X7R Class II | ||
885012206113 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 6.8 nF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207122 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 10 nF | 100 | 0805 | 0.8 | X7R Class II | ||
885012208112 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 10 nF | 100 | 1206 | 0.8 | X7R Class II | ||
885012206114 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 10 nF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207123 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 15 nF | 100 | 0805 | 0.8 | X7R Class II | ||
885012208113 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 15 nF | 100 | 1206 | 0.8 | X7R Class II | ||
885012207125 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 33 nF | 100 | 0805 | 1.25 | X7R Class II | ||
885012208115 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 33 nF | 100 | 1206 | 0.8 | X7R Class II | ||
885012207126 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 47 nF | 100 | 0805 | 1.25 | X7R Class II | ||
885012208116 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 47 nF | 100 | 1206 | 0.8 | X7R Class II | ||
885012206118 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 47 nF | 100 | 0603 | 0.8 | X7R Class II | ||
885012207127 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 68 nF | 100 | 0805 | 1.25 | X7R Class II | ||
885012208117 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 68 nF | 100 | 1206 | 0.8 | X7R Class II | ||
885012207128 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | 100 | 0805 | 1.25 | X7R Class II | ||
885012208118 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | 100 | 1206 | 1.25 | X7R Class II | ||
885012206120 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 100 nF | 100 | 0603 | 0.8 | X7R Class II | ||
885012208119 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | 150 nF | 100 | 1206 | 1.6 | X7R Class II |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | C | VR (V (DC)) | Size | H (mm) | Ceramic Type | Samples |
---|