Applications
- Snap rivet for fast and long-lasting connection
- For connections amongst panels or with accessories
- Suitable for several materials (metal, plastics, glass, ...)
- Offers excellent isolation and is versatile for use with many electronic devices.
General Information | |
---|---|
Material | Nylon 66 |
Color | Black |
Flammability Rating | UL94 V-2 |
Operating Temperature | -30 °C up to +85 °C |
Products
Order Code | Datasheet | Downloads | L (mm) | G (mm) | Ø D1 (mm) | Ø D2 (mm) | Color | f (mm) | Board | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
700970300 | SPEC | 3 files | 0.5 | 4 | 3.5 | 2 | Black | 2 | – | – | ||
700970500 | SPEC | 3 files | 0.75 | 5 | 4.8 | 2 | Black | 2 | – | – | ||
700970600 | SPEC | 3 files | 0.75 | 6 | 4.8 | 2 | Black | 2 | – | – | ||
700971300 | SPEC | 3 files | 1.4 | 4.8 | 5 | 2.6 | Black | 2.6 | – | – | ||
700971400 | SPEC | 3 files | 1.4 | 5.5 | 5 | 2.6 | Black | 2.6 | – | – | ||
700971600 | SPEC | 3 files | 1.4 | 7.2 | 5 | 2.6 | Black | 2.6 | – | – | ||
700971100 | SPEC | 3 files | 1.7 | 3.2 | 5 | 2.6 | Black | 2.6 | – | – | ||
700971200 | SPEC | 3 files | 1.7 | 4.2 | 5 | 2.6 | Black | 2.6 | – | – | ||
700972100 | SPEC | 3 files | 1.7 | 3.6 | 6.3 | 3 | Black | 3 | 700990 | – | ||
700972200 | SPEC | 3 files | 1.7 | 4.5 | 6.3 | 3 | Black | 3 | – | – | ||
700972300 | SPEC | 3 files | 1.7 | 5.5 | 6.3 | 3 | Black | 3 | – | – | ||
700972400 | SPEC | 3 files | 1.7 | 6.5 | 6.3 | 3 | Black | 3 | – | – | ||
700972500 | SPEC | 3 files | 1.7 | 7.5 | 6.3 | 3 | Black | 3 | – | – | ||
700972600 | SPEC | 3 files | 1.7 | 8.1 | 6.3 | 3 | Black | 3 | – | – | ||
700972700 | SPEC | 3 files | 1.7 | 9.1 | 6.3 | 3 | Black | 3 | – | – | ||
700972800 | SPEC | 3 files | 1.7 | 10 | 6.3 | 3 | Black | 3 | – | – | ||
700973200 | SPEC | 3 files | 1.7 | 4.5 | 6.3 | 3.5 | Black | 3.5 | – | – | ||
700973300 | SPEC | 3 files | 1.7 | 5 | 6.3 | 3.5 | Black | 3.5 | – | – | ||
700973400 | SPEC | 3 files | 1.7 | 5.5 | 6.3 | 3.5 | Black | 3.5 | – | – | ||
700973500 | SPEC | 3 files | 1.7 | 6 | 6.3 | 3.5 | Black | 3.5 | – | – | ||
700973600 | SPEC | 3 files | 1.7 | 7 | 6.3 | 3.5 | Black | 3.5 | – | – | ||
700973800 | SPEC | 3 files | 1.7 | 9 | 6.3 | 3.5 | Black | 3.5 | – | – | ||
700974100 | SPEC | 3 files | 1.9 | 5 | 7.8 | 4 | Black | 4 | 700990 | – | ||
700974200 | SPEC | 3 files | 1.9 | 6.1 | 7.8 | 4 | Black | 4 | – | 700999 | ||
700974300 | SPEC | 3 files | 2 | 7.1 | 8 | 4 | Black | 4 | – | – | ||
700974400 | SPEC | 3 files | 2 | 8 | 8 | 4 | Black | 4 | – | – | ||
700974500 | SPEC | 3 files | 2 | 9 | 8 | 4 | Black | 4 | – | – | ||
700974600 | SPEC | 3 files | 2 | 10 | 8 | 4 | Black | 4 | – | – | ||
700974700 | SPEC | 3 files | 2 | 12 | 8 | 4 | Black | 4 | – | – | ||
700975100 | SPEC | 3 files | 2.2 | 4.6 | 8.9 | 5 | Black | 5 | – | – | ||
700975200 | SPEC | 3 files | 2.2 | 5.5 | 8.9 | 5 | Black | 5 | – | – | ||
700975300 | SPEC | 3 files | 2.2 | 6.5 | 8.9 | 5 | Black | 5 | – | – | ||
700975400 | SPEC | 3 files | 2.2 | 7.5 | 8.9 | 5 | Black | 5 | – | – | ||
700975500 | SPEC | 3 files | 2.2 | 8.4 | 8.9 | 5 | Black | 5 | – | – | ||
700976100 | SPEC | 3 files | 2.5 | 6 | 12 | 6 | Black | 6 | – | – |
Order Code | Datasheet | |
---|---|---|
700970300 | SPEC | |
700970500 | SPEC | |
700970600 | SPEC | |
700971300 | SPEC | |
700971400 | SPEC | |
700971600 | SPEC | |
700971100 | SPEC | |
700971200 | SPEC | |
700972100 | SPEC | |
700972200 | SPEC | |
700972300 | SPEC | |
700972400 | SPEC | |
700972500 | SPEC | |
700972600 | SPEC | |
700972700 | SPEC | |
700972800 | SPEC | |
700973200 | SPEC | |
700973300 | SPEC | |
700973400 | SPEC | |
700973500 | SPEC | |
700973600 | SPEC | |
700973800 | SPEC | |
700974100 | SPEC | |
700974200 | SPEC | |
700974300 | SPEC | |
700974400 | SPEC | |
700974500 | SPEC | |
700974600 | SPEC | |
700974700 | SPEC | |
700975100 | SPEC | |
700975200 | SPEC | |
700975300 | SPEC | |
700975400 | SPEC | |
700975500 | SPEC | |
700976100 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | L (mm) | G (mm) | Ø D1 (mm) | Ø D2 (mm) | Color | f (mm) | Board | Design Kit | Samples |
---|
Use with
Assortments
Articles from this product series can be found in the following assortments: