Applications
- On one end these circuit board spacers have a snap-in for a panel thickness of 1.6mm and a drilling of 4.0mm.
- On the other end you can use a snap rivet which will accommodate a wide range of panel thicknesses.
General Information | |
---|---|
Operating Temperature | -30 °C up to +85 °C |
Material | Nylon 66 |
Color | Natural |
Flammability Rating | UL94 V-2 |
Products
Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Board | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|
![]() | 709851000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9.5 | 4 | 700990 | 700999 | |
![]() | 709852000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11.1 | 4 | – | – | |
![]() | 709853000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12.7 | 4 | – | 700999 | |
![]() | 709854000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15.9 | 4 | – | – | |
![]() | 709855000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19.1 | 4 | 700990 | 700999 | |
![]() | 709856000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22.2 | 4 | – | – | |
![]() | 709857000 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 25.4 | 4 | – | 700999 |
Order Code | Datasheet | |
---|---|---|
![]() | 709851000 | SPEC |
![]() | 709852000 | SPEC |
![]() | 709853000 | SPEC |
![]() | 709854000 | SPEC |
![]() | 709855000 | SPEC |
![]() | 709856000 | SPEC |
![]() | 709857000 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | L (mm) | f (mm) | Board | Design Kit | Samples |
---|
Use with
Assortments
Articles from this product series can be found in the following assortments: