Kind Properties | |
---|---|
Pitch | 0.5 mm |
General Information | |
---|---|
Pitch | 0.5 mm |
Material Properties | |
---|---|
Insulator Material | LCP |
Contact Material | Copper Alloy |
Contact Plating | Tin over Nickel |
Contact Type | Stamped |
Solder Tabs | Copper Alloy |
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
687106188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 5 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
687108188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 6 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
687110188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 7 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
687112188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 8 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
687114188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 9 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
687116188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 10 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
687118188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 11 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
687120188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 12 | 0.5 | 50 | Tape and Reel | 20 | max. | 612690 687001 | |
687122188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 13 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
687124188722 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 14 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 |
Order Code | Datasheet |
---|---|
687106188722 | SPEC |
687108188722 | SPEC |
687110188722 | SPEC |
687112188722 | SPEC |
687114188722 | SPEC |
687116188722 | SPEC |
687118188722 | SPEC |
687120188722 | SPEC |
687122188722 | SPEC |
687124188722 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: