General Information | |
---|---|
Pitch | 0.5 mm |
Material Properties | |
---|---|
Insulator Material | LCP |
Contact Material | Phosphor Bronze |
Contact Plating | 100 (µ") Tin over 50 (µ") Nickel |
Contact Type | Stamped |
Solder Tabs | Brass |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
68710614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | 0.5 | Horizontal | 9.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68710814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | 0.5 | Horizontal | 10.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68711014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | 0.5 | Horizontal | 11.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68711214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | 0.5 | Horizontal | 12.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68711414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | 0.5 | Horizontal | 13.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68711614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | 0.5 | Horizontal | 14.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68711814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | 0.5 | Horizontal | 15.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68712014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | 0.5 | Horizontal | 16.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 612690 687001 | |
68712214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | 0.5 | Horizontal | 17.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68712414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | 0.5 | Horizontal | 18.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68712614522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 26 | 0.5 | Horizontal | 19.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68712814522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 28 | 0.5 | Horizontal | 20.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68713014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 30 | 0.5 | Horizontal | 21.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68713214522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 32 | 0.5 | Horizontal | 22.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68713314522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 33 | 0.5 | Horizontal | 22.9 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68713414522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 34 | 0.5 | Horizontal | 23.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68713514522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 35 | 0.5 | Horizontal | 23.9 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68714014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 40 | 0.5 | Horizontal | 26.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68714514522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 45 | 0.5 | Horizontal | 28.9 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 | |
68715014522 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 50 | 0.5 | Horizontal | 31.4 | 0.5 | 50 | Tape and Reel | 20 | max. | 687001 |
Order Code | Datasheet |
---|---|
68710614522 | SPEC |
68710814522 | SPEC |
68711014522 | SPEC |
68711214522 | SPEC |
68711414522 | SPEC |
68711614522 | SPEC |
68711814522 | SPEC |
68712014522 | SPEC |
68712214522 | SPEC |
68712414522 | SPEC |
68712614522 | SPEC |
68712814522 | SPEC |
68713014522 | SPEC |
68713214522 | SPEC |
68713314522 | SPEC |
68713414522 | SPEC |
68713514522 | SPEC |
68714014522 | SPEC |
68714514522 | SPEC |
68715014522 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Pitch (mm) | Type | L (mm) | IR (A) | Working Voltage (V (AC)) | Packaging | Contact Resistance (mΩ) | Tol. R | Design Kit | Samples |
---|
Use with
Suitable for
Assortments
Articles from this product series can be found in the following assortments: