Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins | 4 pcs; 6 pcs; 8 pcs; 10 pcs; 12 pcs; 14 pcs; 16 pcs; 20 pcs; 22 pcs; 24 pcs; 26 pcs; 32 pcs; 34 pcs; 36 pcs |
Material Properties | |
---|---|
Insulator Material | Nylon 6T; PA6T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Dual |
Gender | Pin Header |
Type | Straight |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tape and Reel with Cap; Tube |
Products
Order Code | Datasheet | Downloads | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|
61000421121 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 3 | Tube | – | |
61030421121 | SPEC | 6 files | 4 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61000621121 | SPEC | 6 files | 6 | Dual | Pin Header | Straight | 3 | Tube | – | |
61030621121 | SPEC | 6 files | 6 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | 613001 | |
61000821121 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 3 | Tube | – | |
61030821121 | SPEC | 6 files | 8 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61031021121 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | 613001 | |
61001021121 | SPEC | 6 files | 10 | Dual | Pin Header | Straight | 3 | Tube | – | |
61001221121 | SPEC | 6 files | 12 | Dual | Pin Header | Straight | 3 | Tube | – | |
61031221121 | SPEC | 6 files | 12 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61031421121 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61001421121 | SPEC | 6 files | 14 | Dual | Pin Header | Straight | 3 | Tube | – | |
61001621121 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 3 | Tube | 613001 | |
61031621121 | SPEC | 6 files | 16 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61002021121 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 3 | Tube | – | |
61032021121 | SPEC | 6 files | 20 | Dual | Pin Header | Straight | 3 | Tape and Reel with Cap | – | |
61002221121 | SPEC | 6 files | 22 | Dual | Pin Header | Straight | 3 | Tube | – | |
61002421121 | SPEC | 6 files | 24 | Dual | Pin Header | Straight | 3 | Tube | – | |
61002621121 | SPEC | 6 files | 26 | Dual | Pin Header | Straight | 3 | Tube | – | |
61003221121 | SPEC | 6 files | 32 | Dual | Pin Header | Straight | 3 | Tube | – | |
61003421121 | SPEC | 6 files | 34 | Dual | Pin Header | Straight | 3 | Tube | – | |
61003621121 | SPEC | 6 files | 36 | Dual | Pin Header | Straight | 3 | Tube | – |
Order Code | Datasheet |
---|---|
61000421121 | SPEC |
61030421121 | SPEC |
61000621121 | SPEC |
61030621121 | SPEC |
61000821121 | SPEC |
61030821121 | SPEC |
61031021121 | SPEC |
61001021121 | SPEC |
61001221121 | SPEC |
61031221121 | SPEC |
61031421121 | SPEC |
61001421121 | SPEC |
61001621121 | SPEC |
61031621121 | SPEC |
61002021121 | SPEC |
61032021121 | SPEC |
61002221121 | SPEC |
61002421121 | SPEC |
61002621121 | SPEC |
61003221121 | SPEC |
61003421121 | SPEC |
61003621121 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (pcs) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Mates with
![](/components/media/o57949v214%20Single_Dual_Socket_Header_WR-PHD_6130xx21821.jpg)
WR-PHD 2.54 mm Dual Socket Header
![](/components/media/o35993v214%20Single_WR-PHD_6130xx243121.jpg)
WR-PHD 2.54 mm Angled Dual Socket Header
![](/components/media/o35994v214%20Single_WR-PHD_6130xx25721.jpg)
WR-PHD 2.54 mm Dual Socket Header Bottom Entry
![](/components/media/o35970v214%20Single_WR-PDH_6130xx216921.jpg)
WR-PHD 2.54 mm Dual Socket Header Bottom Entry Large
![](/components/media/o35984v214%20Single_WR-PHD_610xxx243021.jpg)
WR-PHD 2.54 mm SMT Dual Socket Header Bottom Entry
![](/components/media/o35983v214%20Single_WR-PHD_610xxx21821.jpg)
WR-PHD 2.54 mm SMT Dual Socket Header
![](/components/media/o35981v214%20Single_WR-PHD_6101_xx249221.jpg)
WR-PHD 2.54 mm PCB Socket Header - SMT Type - Double Row - Right Angle
![](/components/media/o35977v214%20Single_WR-PHD_609xxx1xx21.jpg)
WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point
![](/components/media/o35976v214%20Single_WR-PHD_609002115121.jpg)
WR-PHD 2.54 mm Jumper with Test Point & Pullback
Assortments
Articles from this product series can be found in the following assortments: