Characteristics
Reference Designs
- RD006 3 W Dual-output isolated auxiliary supply for communication interfaces and measurement systems
Article Properties | |
---|---|
Pins (Value) | 4 pcs; 5 pcs; 6 pcs; 8 pcs; 10 pcs; 20 pcs |
Material Properties | |
---|---|
Insulator Material | PA9T |
Insulator Flammability Rating | UL94 V-0 |
Contact Material | Copper Alloy |
Contact Plating | Gold |
Contact Type | Stamped |
General Information | |
---|---|
Operating Temperature | -40 °C up to +105 °C |
Compliance | Lead free / RoHS |
Pitch | 2.54 mm |
Durability | 25 Mating cycles |
Rows | Single |
Gender | Socket Header |
Type | Bottom Entry |
Electrical Properties | |
---|---|
Withstanding Voltage | 500 V (AC) |
Contact Resistance | 20 mΩ |
RISO | 1000 MΩ |
Certification | |
---|---|
UL Approval | E323964 |
Packaging Properties | |
---|---|
Packaging | Tube |
Products
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
61300415721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Single | Socket Header | Bottom Entry | 3 | Tube | – | ||
61300515721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Single | Socket Header | Bottom Entry | 3 | Tube | – | ||
61300615721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Single | Socket Header | Bottom Entry | 3 | Tube | – | ||
61300815721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Single | Socket Header | Bottom Entry | 3 | Tube | 613001 | ||
61301015721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Single | Socket Header | Bottom Entry | 3 | Tube | 613001 | ||
61302015721 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Single | Socket Header | Bottom Entry | 3 | Tube | 613001 |
Order Code | Datasheet | |
---|---|---|
61300415721 | SPEC | |
61300515721 | SPEC | |
61300615721 | SPEC | |
61300815721 | SPEC | |
61301015721 | SPEC | |
61302015721 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (Value) (pcs) | Rows | Gender | Type | IR (A) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: