General Information | |
---|---|
Operating Temperature | -40 °C up to +85 °C |
Ingress Protection Code | None |
Material Properties | |
---|---|
Actuator Material | LCP |
Actuator Flammability Rating | UL94 V-0 |
Frame Material | LCP |
Frame Flammability Rating | UL94 V-0 |
Contact Plating | Silver |
Terminal Plating | Silver |
Electrical Properties | |
---|---|
IR | 50 mA |
VR | 12 V (DC) |
Contact Resistance Initial | 100 mΩ |
RISO | 100 MΩ |
Withstanding Voltage | 250 V (AC) |
Mechanical Properties | |
---|---|
Operation Force (Value) | 160 g; 260 g; 360 g |
Electrical Life | 200000 Cycles; 1000000 Cycles |
Packaging Properties | |
---|---|
Packaging | Tape and Reel |
Application Notes
Products
Order Code | Datasheet | Downloads | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Design Kit | Samples | |
---|---|---|---|---|---|---|---|---|---|---|
430152043826 | SPEC | 4 files | 4.3 | 260 | 200000 | White | not specified | 499001 | ||
430152043836 | SPEC | 4 files | 4.3 | 360 | 200000 | Salmon | not specified | 499001 | ||
430152050826 | SPEC | 4 files | 5 | 260 | 200000 | White | not specified | 499001 | ||
430152050836 | SPEC | 4 files | 5 | 360 | 200000 | Salmon | not specified | 499001 | ||
430152070826 | SPEC | 4 files | 7 | 260 | 200000 | White | not specified | 499001 | ||
430152070836 | SPEC | 4 files | 7 | 360 | 200000 | Salmon | not specified | 499001 | ||
430152080826 | SPEC | 4 files | 8 | 260 | 200000 | White | not specified | 499001 | ||
430152080836 | SPEC | 4 files | 8 | 360 | 200000 | Salmon | not specified | 499001 | ||
430152095826 | SPEC | 4 files | 9.5 | 260 | 200000 | White | not specified | – | ||
430152095836 | SPEC | 4 files | 9.5 | 360 | 200000 | Salmon | not specified | – | ||
430152130826 | SPEC | 3 files | 13 | 260 | 200000 | White | – | – | ||
430152130836 | SPEC | 3 files | 13 | 360 | 200000 | Salmon | – | – | ||
430182043816 | SPEC | 4 files | 4.3 | 160 | 1000000 | Black | not specified | 499001 | ||
430182050816 | SPEC | 4 files | 5 | 160 | 1000000 | Black | not specified | 499001 | ||
430182070816 | SPEC | 4 files | 7 | 160 | 1000000 | Black | not specified | 499001 | ||
430182080816 | SPEC | 4 files | 8 | 160 | 1000000 | Black | not specified | 499001 | ||
430182095816 | SPEC | 4 files | 9.5 | 160 | 1000000 | Black | not specified | – | ||
430182130816 | SPEC | 3 files | 13 | 160 | 1000000 | Black | – | – |
Order Code | Datasheet | |
---|---|---|
430152043826 | SPEC | |
430152043836 | SPEC | |
430152050826 | SPEC | |
430152050836 | SPEC | |
430152070826 | SPEC | |
430152070836 | SPEC | |
430152080826 | SPEC | |
430152080836 | SPEC | |
430152095826 | SPEC | |
430152095836 | SPEC | |
430152130826 | SPEC | |
430152130836 | SPEC | |
430182043816 | SPEC | |
430182050816 | SPEC | |
430182070816 | SPEC | |
430182080816 | SPEC | |
430182095816 | SPEC | |
430182130816 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | H (mm) | Operation Force (Value) (g) | Electrical Life (Cycles) | Actuator Color | Vaporphase process | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: