691361300002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | 612690 691002
| |
691361300003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300004 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300005 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300006 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300007 | SPEC
| 4 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300008 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300009 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 9 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300010 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 10 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300011 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 11 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300012 | SPEC
| 4 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300013 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 13 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300014 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 14 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300015 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 15 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300016 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 16 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300017 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 17 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300018 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 18 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300019 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 19 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300020 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 20 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300021 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 21 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300022 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 22 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300023 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 23 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |
691361300024 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | 24 | Pluggable | Cable | No | Vertical | 16 to 26 (AWG) 1.31 to 0.129 (mm²) | – | |