691347000003B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3470B - PCB Header 2.50mm pitch - Vertical cable entry - THR | Series 3470B - PCB Header - THR | – | |
691321100002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3211 - 3.50 mm Vertical PCB Header | WR-TBL Series 3211 - PCB Header - THT | – | |
691321300003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 321 - 3.81 mm Vertical PCB Header. | WR-TBL Series 321 - PCB Header - THT | – | |
691322110003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3221 - 3.50 mm Horizontal PCB Header | WR-TBL Series 3221 - PCB Header - THT | – | |
691322310002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 322 - 3.81 mm Horizontal PCB Header | WR-TBL Series 322 - PCB Header - THT | – | |
691323300003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3233 - 3.81 mm Vertical PCB Header with Flanges | WR-TBL Series 3233 - PCB Header - THT | – | |
691325110002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3251 - 3.50 mm Horizontal PCB Header with Flanges | WR-TBL Series 3251 - PCB Header - THT | – | |
691340400002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3404 - 7.62 mm Vertical with Flanges | WR-TBL Series 3404 - Plug with Rising Cage Clamp - Cable | – | |
691701310002B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 7013B - PCB Header - 3.81mm pitch - THR | WR-TBL Series 7013 - PCB Header - THR | – | |
691701340003B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 7013B - PCB Header - 3.81mm pitch - THR | WR-TBL Series 7013 - PCB Header - THR | – | |
691701510002B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 7015B - PCB Header - 5.08mm pitch - THR | WR-TBL Series 7015 - PCB Header - THR | – | |
691701540003B | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 7015B - PCB Header - 5.08mm pitch - THR | WR-TBL Series 7015 - PCB Header - THR | – | |
691300700024 | SPEC
| 8 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 300 - 5.00 mm Pin Header | – | – | |
691301710002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 301 - Plug with Wire Protector 5.00mm pitch - Modular Horizontal cable entry - Cable | – | – | |
691307400003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3074 - 7.62 mm Reversed Gender Vertical PCB Header | – | – | |
691307500003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3075 - 5.08 mm Reversed Gender Vertical PCB Header | – | – | |
691309410002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3094 - 7.62 mm Reversed Gender Horizontal PCB Header | – | – | |
691309510002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3095 - 5.08 mm Reversed Gender Horizontal PCB Header | – | – | |
691311400002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3114 - 7.62 mm Open Vertical PCB Header | – | – | |
691311400103 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3114 - 7.62 mm Close Vertical PCB Header | – | – | |
691311500003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 311 - 5.08 mm Open Vertical PCB Header | – | – | |
691311500102 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 311 - 5.08 mm Close Vertical PCB Header | – | – | |
691311700002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3117 - 5.00 mm Open Vertical PCB Header | – | – | |
691311700103 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3117 - 5.00 mm Close Vertical PCB Header | – | – | |
691312410002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3124 - 7.62 mm Open Horizontal PCB Header | – | – | |
691312510003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 312 - 5.08 mm Open Horizontal PCB Header | – | – | |
691313410003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3134 - 7.62 mm Close Horizontal PCB Header | – | – | |
691313510002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 313 - 5.08 mm Close Horizontal PCB Header | – | – | |
691313710003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3137 - 5.00 mm Close Horizontal PCB Header | – | – | |
691314520102 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 314 - 5.08 mm Close PCB Header | – | – | |
691317510002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3175 - 5.08 mm Close Horizontal PCB Header with Flanges | – | – | |
691318400002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3184 - 7.62 mm Close Vertical PCB Header with Flanges | – | – | |
691318700002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3187 - 5.00 mm Close Vertical PCB Header with Flanges | – | – | |
691327310004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3273 - 3.81 mm Double Level Horizontal Male PCB Header | – | – | |
691331510004 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3315 - 5.08 mm Double Level Horizontal Male PCB Header w. Flanges | – | – | |
691340500003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3405 - 5.08 mm Vertical with Flanges | – | – | |
691343710002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3437 - 5.00 mm Vertical with Flanges | – | – | |
691344410002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3444 - 7.62 mm Horizontal w. Hook on Back Side | – | – | |
691344510003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3445 - 5.08 mm Horizontal with Hook on Back Side | – | – | |
691344710002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3447 - 5.00 mm Horizontal CAB Entry Plug with Hook on Back Side | – | – | |
691348400003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3484 - 7.62 mm Reversed Gender Vertical | – | – | |
691348500003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3485 - 5.08 mm Reversed Gender Vertical 3.00 mm 2 Wires | – | – | |
691351400002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3514 - 7.62 mm Vertical | – | – | |
691351500003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 351 - 5.08 mm Vertical | – | – | |
691351700002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3517 - 5.00 mm Horizontal with hook on wire Side | – | – | |
691352410003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3524 - 7.62 mm Horizontal w. Hook on Wire Side | – | – | |
691352510002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 352 - 5.08 mm Horizontal with Hook on Wire Side | – | – | |
691352710003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3527 - 5.00 mm Vertical | – | – | |
691361100002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3611 - 3.50 mm Vertical | – | – | |
691361300002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 361 - 3.81 mm Vertical | – | – | |
691363110003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3631 - 3.50 mm Horizontal with hook on wire Side | – | – | |
691363310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3633 - 3.81 mm Horizontal with hook on Wire Side | – | – | |
691364100002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3641 - 3.50 mm Vertical with Flanges | – | – | |
691366110002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3661 - 3.50 mm Horizontal with hook on back Side | – | – | |
691366310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3663 - 3.81 mm Horizontal with Hook on Back Side | – | – | |
691367310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3673 - 3.81 mm Horizontal with Flanges and Hook on Back Side | – | – | |
691373500002B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 373B - Plug with Excenter Clamp 5.08mm pitch - Vertical cable entry - Cable | – | – | |
691381000002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless | – | – | |
691381030002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 381 - 2.50 mm Vertical CAB Entry Plug Screwless with Flanges | – | – | |
691382000003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 382 - 2.50 mm Vertical PCB Header | – | – | |
691382040003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 382 - 2.50 mm Horizontal PCB Header with Flanges | – | – | |
691385700002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 385 - 5.00 mm Female Plug Horizontal/Vertical CAB Entry Divisible | – | – | |
691386700002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 386 - 5.00 mm Male PCB Header-Horizontal/Vertical Header Divisible | – | – | |
691399900001 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Coding Key for 5.00 mm, 5.08 mm and 7.62 mm Pitch | – | – | |
691399900002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Coding Key for 5.00 mm, 5.08 mm and 7.62 mm Pitch | – | – | |
691358310003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3583 - 3.81 mm Horizontal IDC Plug | – | – | |
691358710002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3587 - 5.08 mm Horizontal IDC Plug | – | – | |
691348300003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3483 - 3.81 mm Reversed Gender Plug Vertical Entry | – | – | |
691309310002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3093 - PCB Header Reversed Gender 3.81mm pitch - Horizontal cable entry with Coding finger - THT | – | – | |
691307300003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3073 - 3.81 mm Vertical Reversed PCB Header | – | – | |
691399900003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Coding Key for 3.50 mm and 3.81 mm Pitch | – | 600691000001
| |
691312710002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3127 - 5.00 mm Open Horizontal PCB Header | – | – | |
691304130003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3041 - 3.50 mm Screwless Vertical Entry Plug 1.3 mm² Wires | – | – | |
691305130003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3051 - 3.50 mm Vertical PCB Header | – | – | |
691305140003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3051 - 3.50 mm Horizontal PCB Header | – | – | |
691305340002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3053 - 3.81 mm Horizontal PCB Header w. Plastic Latch | – | – | |
691305330002 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3053 - 3.81 mm Vertical PCB Header w. Plastic Latch | – | – | |
691304330002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3043 - 3.81 mm Vertical Entry Plug Screwless 1.3 mm 2 Cable | – | – | |
691315710002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3157 - 5.00 mm Horizontal Entry Plug With Rising Cage | – | – | |
691304300002 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3043 - 3.81 mm Screwless Plug Vertical Entry Low Profile | – | – | |
691305540003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3055 - 5.08 mm - PCB Header Horizontal Entry with Plastic Latches | – | – | |
691304530003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry with Plastic Latches | – | – | |
691305530003 | SPEC
| 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3055 - 5,08 mm - PCB Header Vertical Entry with Plastic Latches | – | – | |
691304100003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3041 - 3.50 mm Screwless Plug Vertical Entry Low Profile | – | – | |
691346000003B | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3460B - Plug Screwless Push In 2.50mm pitch - Vertical cable entry - Cable | – | – | |
691304500003 | SPEC
| 3 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 3045 - 5.08 mm - Screwless Plug Vertical Entry without Plastic Latches | – | – | |