General Information | |
---|---|
Operating Temperature | -40 °C up to +115 °C |
Pitch | 5.08 mm |
Material Properties | |
---|---|
Insulator Material | PA66 |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Green |
Contact Material | Copper Alloy |
Contact Plating | Tin |
Contact Type | Stamped |
Electrical Properties | |
---|---|
IR | 7 A |
IR[cULus] | 7 A |
Working Voltage | 300 V (AC) |
Working Voltage [cULus] | 300 V (AC) |
Withstanding Voltage [cULus] | 1600 V (AC) |
RC | 20 mΩ |
Mechanical Properties | |
---|---|
Screw | M2 |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 18 to 22 (AWG) |
Solid Wire Section (Metric) | 0.823 to 0.326 (mm²) |
Stranded Wire Section (AWG) | 18 to 22 (AWG) |
Stranded Wire Section (Metric) | 0.823 to 0.326 (mm²) |
Certification | |
---|---|
cULus Approval | E315414 |
Application Notes
Products
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|
691358710002 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 2 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | 691002 | |
691358710003 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 3 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – | |
691358710004 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 4 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – | |
691358710005 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 5 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – | |
691358710006 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 6 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – | |
691358710007 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 7 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – | |
691358710008 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 8 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – | |
691358710012 | SPEC | 3 files | Active i| Production is active. Expected lifetime: >10 years. | 12 | Pluggable | Cable | No | Horizontal | 18 to 22 (AWG) 0.823 to 0.326 (mm²) | – |
Order Code | Datasheet |
---|---|
691358710002 | SPEC |
691358710003 | SPEC |
691358710004 | SPEC |
691358710005 | SPEC |
691358710006 | SPEC |
691358710007 | SPEC |
691358710008 | SPEC |
691358710012 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Status | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | Design Kit | Samples |
---|
Examples of Highly Customized Products
Assortments
Articles from this product series can be found in the following assortments: