Characteristics
- Current can be adjusted individually (0 – 2.5 A)
- Voltage can be adjusted individually (0 – 15 V)
- Current and voltage dynamically adjustable by external microcontroller (using PWM)
- DC/DC Converter used: MagI³C Power Module 171 021 501
Applications
- Mini Lab Power Supply
- Constant Current Source (can be individually adjusted)
- Battery Charger
- Super Cap Charger
- High Power LED Driver
Products
Order Code | Datasheet | Downloads | Status | Description | VIN (V) | VOUT (V) | IOUT (A) | Offer |
---|---|---|---|---|---|---|---|---|
178002 | SPEC | 2 files | NRND i| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | MagI³C Power Supply | 18 - 36 | 0 - 15 | 2.5 |
Order Code | Datasheet |
---|---|
178002 | SPEC |
Offer |
---|
Order Code | Datasheet | Downloads | Status | Description | VIN (V) | VOUT (V) | IOUT (A) | Offer |
---|
Included Products

MagI³C-VDRM Variable Step Down Regulator Module: 171021501

WCAP-ATG8 Aluminum Electrolytic Capacitors: 860010674014

WCAP-CSGP MLCCs 25 V(DC): 885012109014

WL-SMCW SMT Mono-color Chip LED Waterclear: 150060VS75000

WL-SMCW SMT Mono-color Chip LED Waterclear: 150060RS75000

WR-TBL Series 5027 - 5.00 mm Horizontal Entry Modular: 691502710002
Videos
#askLorandt explains: How to convert a standard power module into a mini-laboratory power supply
Videos
⚡ Netzteil mit Step-Down-Modul 💥 Kann das funktionieren?
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules