Size | Dimensions | L (mm) | W (mm) | H (mm) | |
---|---|---|---|---|---|
TO263-7EP | 9.85 | 10.16 | 4.57 | ||
BQFN | 11 | 9 | 2.85 |
Characteristics
- Low conducted and radiated EMI (compliant to EN55022 class B / CISPR-22)
TO263-7EP
- Leaded package for easy manufacturing and prototyping
- Simple layout
- Wide input voltage range for input transient capability
- Support ambient temperatures up to + 105 °C
- 2 solder cycles supported
QFN
- Low profile package
- Simple application circuit (only 4 external components required)
- Optional multiple features (adj.frequency, adj.softstart, power good, sequencing, tracking, synchronization to external clock, adjustable undervoltage lockout)
- Wide input voltage range QFN41 type
- 3 solder cycles supported
Applications
- Point-of-Load DC-DC applications from 24V, 18V, 15V, 12V, 9V, 5V industrial rails
- Industrial, Test & Measurement, Medical applications
- System power supplies
- I/O interface power supply
- DSPs, FPGAs, MCUs and MPUs supply
- High density distributed power systems
- Telecommunication applications
Products
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | IOUT (A) | Evaluation Kit | Reference Design | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 171020302 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 2.95 - 6 | 0.8 - 3.6 | 2 | 178020302 | – | ||
![]() | 171040302 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 2.95 - 6 | 0.8 - 3.6 | 4 | 178040302 | – | ||
![]() | 171060302 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 2.95 - 6 | 0.8 - 3.6 | 6 | 178060302 | – | ||
![]() | 171012401 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 42 | 5 - 24 | 1 | 178012401 | – | ||
![]() | 171012402 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 42 | 5 - 24 | 2 | 178012402 | – | ||
![]() | 171020601 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 42 | 0.8 - 6 | 2 | 178020601 | – | ||
![]() | 171032401 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 42 | 5 - 24 | 3 | 178032401 | – | ||
![]() | 171050601 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 36 | 0.8 - 6 | 5 | 178050601 | – | ||
![]() | 171010601 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 42 | 0.8 - 6 | 1 | 178010601 | – | ||
![]() | 171030601 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | 6 - 42 | 0.8 - 6 | 3 | 178030601 | – | ||
![]() | 171021501 | SPEC | 4 files | Active i| Production is active. Expected lifetime: >10 years. | 7 - 50 | 2.5 - 15 | 2.5 | 178021501 | Reference Design MagI³C Current Sharing Reference Design MagI³C LED Driver Reference Design MagI³C Power Supply |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 171020302 | SPEC | |
![]() | 171040302 | SPEC | |
![]() | 171060302 | SPEC | |
![]() | 171012401 | SPEC | |
![]() | 171012402 | SPEC | |
![]() | 171020601 | SPEC | |
![]() | 171032401 | SPEC | |
![]() | 171050601 | SPEC | |
![]() | 171010601 | SPEC | |
![]() | 171030601 | SPEC | |
![]() | 171021501 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | VIN (V) | VOUT (V) | IOUT (A) | Evaluation Kit | Reference Design | Samples |
---|
Additional Information

MagI³C Power Modules are easy-to-use DC/DC converters with integrated regulator IC, power inductor and capacitors. Design and layout reviews as well as support with EMI filter design are offered as service for all customers. Datasheets contain detailed specifications and application information.
Videos
Würth Elektronik Webinar: Use of MagI3C power modules as adjustable constant current sources
Videos
Würth Elektronik Webinar: Thermal simulation for MagI³C Power Modules using REDEXPERT
Videos
Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules
Videos
Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks
Videos
Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications