LTSpice files
Characteristics
- Long life product series
- Mounting style: V-Chip SMT
- Capacitance range: 0.1 µF ‒ 1000 µF
- Capacitance tolerance: ±20 %
- Voltage range (UR): 6.3 ‒ 50 V(DC)
- Operating temperature: -40 °C up to +105 °C
- Endurance: 5000 h @ +105 °C
- Dimensions (DxL) in mm: 4.0 x 5.5 up to 10.0 x 10.5
- Recommended soldering: Reflow soldering
Applications
- Long life applications (industry, medical)
- Input and output capacitor for switched-mode power supply
- Filtering
- Smoothing
- e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel
- Your application demands vibration resistant capacitors?
Find here more information and request your solution
Application Notes
- ANP071 Aluminum Electrolytic vs. Aluminum Polymer Capacitor and how its benefits are used properly
- ANP109 Impedance Spectra of Different Capacitor Technologies
- ANP117 Impact of output capacitor on feedback loop stability of a power supply
- ANP125 Acoustic Effect of Harmonic Distortions caused by Aluminum Electrolytic Capacitors
- SN008 Expected Lifetime of Aluminum Electrolytic and Aluminum Polymer Capacitor
- SN019 Afraid of aging? The effects of time on electrolytic capacitors
Products
All
⌀ 4 mm
⌀ 5 mm
⌀ 6.3 mm
⌀ 8 mm
⌀ 10 mm
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
865230640004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 0.47 µF | 50 | 5000 | -40 °C up to +105 °C | 3.8 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865230 | ||
865230640005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1 µF | 50 | 5000 | -40 °C up to +105 °C | 6.2 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865230 | ||
865230640006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 2.2 µF | 50 | 5000 | -40 °C up to +105 °C | 11 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865230 | ||
865230640007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 3.3 µF | 50 | 5000 | -40 °C up to +105 °C | 14 | 3 | 12 | 4 | 5.5 | 15" Tape & Reel | 865230 | ||
865230440001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 25 | 5000 | -40 °C up to +105 °C | 13 | 3 | 16 | 4 | 5.5 | 15" Tape & Reel | – | ||
865230540001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 35 | 5000 | -40 °C up to +105 °C | 15 | 3 | 13 | 4 | 5.5 | 15" Tape & Reel | 865230 | ||
865230642008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 4.7 µF | 50 | 5000 | -40 °C up to +105 °C | 19 | 3 | 12 | 5 | 5.5 | 15" Tape & Reel | 865230 | ||
865230340001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 16 | 5000 | -40 °C up to +105 °C | 17 | 3 | 22 | 4 | 5.5 | 15" Tape & Reel | 865230 | ||
865230440002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 25 | 5000 | -40 °C up to +105 °C | 23 | 3 | 16 | 4 | 5.5 | 15" Tape & Reel | 865230 | ||
865230542002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 35 | 5000 | -40 °C up to +105 °C | 25 | 3.5 | 13 | 5 | 5.5 | 15" Tape & Reel | 865230 | ||
865230643009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 10 µF | 50 | 5000 | -40 °C up to +105 °C | 30 | 5 | 12 | 6.3 | 5.5 | 15" Tape & Reel | 865230 | ||
865230140001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 6.3 | 5000 | -40 °C up to +105 °C | 22 | 3 | 32 | 4 | 5.5 | 15" Tape & Reel | 865230 | ||
865230342002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 16 | 5000 | -40 °C up to +105 °C | 30 | 3.6 | 22 | 5 | 5.5 | 15" Tape & Reel | 865230 | ||
865230242001 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 10 | 5000 | -40 °C up to +105 °C | 28 | 3 | 28 | 5 | 5.5 | 15" Tape & Reel | – | ||
865230443003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 25 | 5000 | -40 °C up to +105 °C | 40 | 5.5 | 16 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865230543003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 35 | 5000 | -40 °C up to +105 °C | 42 | 7.7 | 13 | 6.3 | 5.5 | 15" Tape & Reel | 865230 | ||
865230645010 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 22 µF | 50 | 5000 | -40 °C up to +105 °C | 52 | 11 | 12 | 6.3 | 7.7 | 15" Tape & Reel | 865230 | ||
865230142002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 6.3 | 5000 | -40 °C up to +105 °C | 32 | 3 | 32 | 5 | 5.5 | 15" Tape & Reel | – | ||
865230242002 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 10 | 5000 | -40 °C up to +105 °C | 34 | 3.3 | 28 | 5 | 5.5 | 15" Tape & Reel | 865230 | ||
865230343003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 16 | 5000 | -40 °C up to +105 °C | 44 | 5.3 | 22 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865230443004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 25 | 5000 | -40 °C up to +105 °C | 48 | 8.3 | 16 | 6.3 | 5.5 | 15" Tape & Reel | 865230 | ||
865230545004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 35 | 5000 | -40 °C up to +105 °C | 57 | 11.6 | 13 | 6.3 | 7.7 | 15" Tape & Reel | 865230 | ||
865230653011 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 33 µF | 50 | 5000 | -40 °C up to +105 °C | 80 | 16.5 | 12 | 8 | 10.5 | 15" Tape & Reel | 865230 | ||
865230142003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 6.3 | 5000 | -40 °C up to +105 °C | 36 | 3 | 32 | 5 | 5.5 | 15" Tape & Reel | 865230 | ||
865230343004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 16 | 5000 | -40 °C up to +105 °C | 50 | 7.6 | 22 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865230243003 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 10 | 5000 | -40 °C up to +105 °C | 48 | 4.7 | 28 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865230445005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 25 | 5000 | -40 °C up to +105 °C | 63 | 11.8 | 16 | 6.3 | 7.7 | 15" Tape & Reel | 865230 | ||
865230653012 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 50 | 5000 | -40 °C up to +105 °C | 95 | 23.5 | 12 | 8 | 10.5 | 15" Tape & Reel | 865230 | ||
865230553005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 47 µF | 35 | 5000 | -40 °C up to +105 °C | 92 | 16.5 | 13 | 8 | 10.5 | 15" Tape & Reel | 865230 | ||
865230143004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 6.3 | 5000 | -40 °C up to +105 °C | 60 | 6.3 | 32 | 6.3 | 5.5 | 15" Tape & Reel | – | ||
865230345005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 16 | 5000 | -40 °C up to +105 °C | 81 | 16 | 22 | 6.3 | 7.7 | 15" Tape & Reel | 865230 | ||
865230245004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 10 | 5000 | -40 °C up to +105 °C | 79 | 10 | 28 | 6.3 | 7.7 | 15" Tape & Reel | – | ||
865230453006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 25 | 5000 | -40 °C up to +105 °C | 116 | 25 | 16 | 8 | 10.5 | 15" Tape & Reel | 865230 | ||
865230657013 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 50 | 5000 | -40 °C up to +105 °C | 160 | 50 | 12 | 10 | 10.5 | 15" Tape & Reel | 865230 | ||
865230557006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 100 µF | 35 | 5000 | -40 °C up to +105 °C | 150 | 35 | 13 | 10 | 10.5 | 15" Tape & Reel | 865230 | ||
865230145005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 6.3 | 5000 | -40 °C up to +105 °C | 110 | 13.86 | 32 | 6.3 | 7.7 | 15" Tape & Reel | 865230 | ||
865230253005 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 10 | 5000 | -40 °C up to +105 °C | 140 | 22 | 28 | 8 | 10.5 | 15" Tape & Reel | 865230 | ||
865230357006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 16 | 5000 | -40 °C up to +105 °C | 216 | 35.2 | 22 | 10 | 10.5 | 15" Tape & Reel | – | ||
865230457007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 25 | 5000 | -40 °C up to +105 °C | 240 | 55 | 16 | 10 | 10.5 | 15" Tape & Reel | – | ||
865230557007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 35 | 5000 | -40 °C up to +105 °C | 280 | 77 | 13 | 10 | 10.5 | 15" Tape & Reel | 865230 | ||
865230364011 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | 220 µF | 16 | 2000 | – | 300 | 35.2 | 16 | 6.3 | 5.8 | 15" Tape & Reel | – | |
865230153006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 6.3 | 5000 | -40 °C up to +105 °C | 160 | 20.8 | 32 | 8 | 10.5 | 15" Tape & Reel | 865230 | ||
865230357007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 16 | 5000 | -40 °C up to +105 °C | 300 | 52.8 | 22 | 10 | 10.5 | 15" Tape & Reel | 865230 | ||
865230457008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 25 | 5000 | -40 °C up to +105 °C | 375 | 82.5 | 16 | 10 | 10.5 | 15" Tape & Reel | 865230 | ||
865230257006 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 10 | 5000 | -40 °C up to +105 °C | 240 | 33 | 28 | 10 | 10.5 | 15" Tape & Reel | – | ||
865230657014 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 330 µF | 50 | 5000 | -55 °C up to +105 °C | 900 | 165 | 12 | 10 | 10.5 | 15" Tape & Reel | 865230 | ||
865230357008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 16 | 5000 | -40 °C up to +105 °C | 320 | 75.2 | 22 | 10 | 10.5 | 15" Tape & Reel | 865230 | ||
865230157007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 6.3 | 5000 | -40 °C up to +105 °C | 260 | 29.7 | 32 | 10 | 10.5 | 15" Tape & Reel | – | ||
865230257007 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 470 µF | 10 | 5000 | -40 °C up to +105 °C | 280 | 47 | 28 | 10 | 10.5 | 15" Tape & Reel | – | ||
865230557011 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | 560 µF | 35 | 2000 | – | 1190 | 196 | 14 | 10 | 10.5 | 15" Tape & Reel | – | |
865230157008 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | 1000 µF | 6.3 | 5000 | -40 °C up to +105 °C | 340 | 63 | 32 | 10 | 10.5 | 15" Tape & Reel | 865230 |
Order Code | Datasheet | Simulation |
---|---|---|
865230640004 | SPEC | |
865230640005 | SPEC | |
865230640006 | SPEC | |
865230640007 | SPEC | |
865230440001 | SPEC | |
865230540001 | SPEC | |
865230642008 | SPEC | |
865230340001 | SPEC | |
865230440002 | SPEC | |
865230542002 | SPEC | |
865230643009 | SPEC | |
865230140001 | SPEC | |
865230342002 | SPEC | |
865230242001 | SPEC | |
865230443003 | SPEC | |
865230543003 | SPEC | |
865230645010 | SPEC | |
865230142002 | SPEC | |
865230242002 | SPEC | |
865230343003 | SPEC | |
865230443004 | SPEC | |
865230545004 | SPEC | |
865230653011 | SPEC | |
865230142003 | SPEC | |
865230343004 | SPEC | |
865230243003 | SPEC | |
865230445005 | SPEC | |
865230653012 | SPEC | |
865230553005 | SPEC | |
865230143004 | SPEC | |
865230345005 | SPEC | |
865230245004 | SPEC | |
865230453006 | SPEC | |
865230657013 | SPEC | |
865230557006 | SPEC | |
865230145005 | SPEC | |
865230253005 | SPEC | |
865230357006 | SPEC | |
865230457007 | SPEC | |
865230557007 | SPEC | |
865230364011 | SPEC | – |
865230153006 | SPEC | |
865230357007 | SPEC | |
865230457008 | SPEC | |
865230257006 | SPEC | |
865230657014 | SPEC | |
865230357008 | SPEC | |
865230157007 | SPEC | |
865230257007 | SPEC | |
865230557011 | SPEC | – |
865230157008 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | C | VR (V (DC)) | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | DF (%) | Ø D (mm) | L (mm) | Packaging | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments:
Videos
#askLorandt explains: DC/DC Converter Voltage Ripple vs. ESR of Different Capacitor Technologies
Videos
How to choose the right capacitor type for a circuit?! || Film vs. Ceramic vs. Electrolytic
Videos
Webinar: Introduction to the capacitor technologies and how to use them